/content/sps/ca/en/search-results.html

    Standalone Call Systems

    790P667 I/O Module Over IP (6+6) POE

    Overview
    Specifications

    Features

    • Color
      • Gray
    • Mounting
      • DIN Rail or Wall
    • Includes
      • STP Patch Cord

    Dimensions & Weight

    • Weight (g)
      • 200
    • Dimensions
      • L: 72 mm H: 123 mm D: 35 mm

    Technical Specifications

    • Technology
      • 4 status LEDs
      • 6 NOC power relay outputs (Form A)
      • 6 isolated wet contact input channels (sink source)
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ModBus TCP/UDP protocol
      • Online configuration
      • Surge protection
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Port

    Operating Characteristics

    • Storage Temperature
      • -25 to 75 °C
    • Minimum storage temperature (°C)
      • -20

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Gray
    • Mounting
      • DIN Rail or Wall
    • Includes
      • STP Patch Cord

    Dimensions & Weight

    • Weight (g)
      • 200
    • Dimensions
      • L: 72 mm H: 123 mm D: 35 mm

    Technical Specifications

    • Technology
      • 4 status LEDs
      • 6 NOC power relay outputs (Form A)
      • 6 isolated wet contact input channels (sink source)
      • Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)
      • ModBus TCP/UDP protocol
      • Online configuration
      • Surge protection
    • Interface 
      • Ethernet: 10/100 Mbps; RJ45 Port

    Operating Characteristics

    • Storage Temperature
      • -25 to 75 °C
    • Minimum storage temperature (°C)
      • -20

    Electrical Specifications

    • Power Supply
      • PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block

    Others

    • Industry
      • Healthcare
    • Color : Gray
    • Weight (g) : 200
    • Technology : 4 status LEDs|6 NOC power relay outputs (Form A)|6 isolated wet contact input channels (sink source)|Dual power supply: PoE or external 12-48 VDC (AC/DC adapter not included)|ModBus TCP/UDP protocol|Online configuration|Surge protection
    • Storage Temperature : -25 to 75 °C
    • Power Supply : PoE (IEEE 802.3af, Class 1 Compliant) or 12-48 VDC, max. 2.9 W per Terminal Block
    • Mounting : DIN Rail or Wall
    • Minimum storage temperature (°C) : -20
    • Interface  : Ethernet: 10/100 Mbps; RJ45 Port
    • Industry : Healthcare
    • Includes : STP Patch Cord
    • Dimensions : L: 72 mm H: 123 mm D: 35 mm

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list