Patient Room Components
Systevo Touch IP, 7" Display
IP-Terminal with 7" capacitive touch-display to support the daily care processes in care facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
IP-Terminal with 7" capacitive touch-display to support the daily care processes in care facilities. User-friendly operating interface to ensure runtime-critical and relevant data and process flows for user groups such as nursing staff, medical service as well as supporting personnel (including IT department, technical service). Reduction of movement times to optimize productivity and efficient information flow of nursing tasks. Use of RFID technology/PIN code for audit-proof authentication/time-accurate registration of processes and for access control in accordance with GDPR specifications, depending on the requirements in care facilities.
Designed as an IP communication unit for full-duplex operation, in a high-quality surface-mounting housing for residents'/patients' rooms/office rooms, as well as a control unit for additional functions in the respective room and as a gateway to mobile terminals. Intuitive operation via the backlit touch-display with high colour brilliance and good readability in different environmental parameters (brightness, distance). Intercom communication in hands-free intercom (full duplex) and announcement function (send/receive) via IP communication or bus technology as well as connection with VoIP/SIP interface (ETH, WIFI), for communication via the PBX. Optional extension with telephony client (SIP) for duty rooms and function rooms.
Display of system messages with set presence (alarms, calls and presences, etc.) with the highest priority in colour, prioritised order, including time / date. Acoustic call forwarding when set presence and possibility of triggering further calls. Option for configuring the after mode for switching off the display to fulfil the after rest for residents/patients. Support of workflow-relevant processes through display as well as selecting/de-selecting of services (zone concentrations), for extended call forwarding to further wards. Use of RFID technology for identification at the touch terminal for access to patient data directly in the patient's room as well as documentation of care processes. Hereby efficient design of care tasks / activities as well as documentation for the respective patient to relieve the burden of routine work and support the daily care processes in a suitable way. Nursing services are documented immediately after provision: Recording of vital data, care activities, medication and other information requiring documentation, to reduce the number of incorrect records. Energy saving and optimized domotic control functions are provided by a local user interface.
Security features: Monitoring/synchronization of all data traffic as well as audio communication (conversations, announcements) to other rooms within the organizational unit, coordination of communication with the central units and other IP participants via IP interface (ETH-LAN, WIFI). The configuration data of a room is managed via the management server, made available through the use of standardized web services and stored locally. Support of the cyber security requirements of modern IT infrastructures. Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation. Multi-stage security concept enables local call signalling in case of missing communication with the central unit of the system.
Activation of licensed system functions by separate software licenses required:
RFID funct., IP funct. (ETH-LAN/WIFI/BT) duty room funct. (zone concentrations, announcements, room/bed prioritisation), telephony (SIP client), care documentation (HIS interface required).
Features
- High-quality, hardened mineral glass with a surface integrated into the surface-mounted plastic housing for each cleaning / disinfection of the device.
- Equipped with antimicrobial compound for reduction of existing bacteria or preventing their reproduction.
- Good mechanical properties with high resistance to daily stress (operation, cleaning, disinfection, jolts etc.).
- Suitable for use in care facilities with high standards of hygiene, stability, longevity and durability (continuous operation).
- Temporary switch-off of the touch display for cleaning mode to disinfect the surface / the housing
- UV-resistant, impact-resistant
- Heat-resistant, stability
- Longevity, durability, Halogen-free
- Flame protection (fire protection class V0)
System architecture:
- Processor: Cortex A64 Quad-Core, 1.2GHz
- Memory: 1GB DDR3, 8 GB Flash
- Operating system: Linux
- Cyber Security: Firewall, VNC (SSH), secured boot-loader function
- VoIP/SIP: Digital, Codec G.711, P2P
- Configuration: via web service
- LAN: RJ45, 10/100Base-TX/IEEE 802.3
- ETH for digital data/audio (WIFI opt.)
Control element (touch display):
- Panel size: 17 cm, 16:9
- Technology: TFT LCD, LED lighting
- Resolution: 1024x600, 16.7 million colors
- Touch technology: capacitive, multi
- glass: hardened mineral glass/hardness 7 H
- Cleaning mode for 10 s activatable
Loudspeaker/Acoustics:
- Output power: 2W (normal), 2,5W (max.)
- Frequency range: 380Hz-20kHz
Additional information
- Operation either on fieldbus or IP infrastructure.
- Installation in duty rooms by using corresponding licences.
Accessories
- 79CM307Z1 Systevo connection board for IP-Touch terminal, Databus
- 79CM307Z2 Systevo connection board for IP-Touch terminal, Databus / IP (ETH-LAN)
- 79CM307Z3 Systevo connection board for IP-Touch terminal, IP (ETH/PoE)
- 79CM307Z4 Systevo connection board for IP-Touch terminal, IP (ETH/PoE), Databus
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
- Ambient Temperature
- 5 to 40°C
Standards & Certifications
- Type Of Protection
- V0 (Fire Protection)
Features
- Security Features
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit.
- Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System
- Support of the Cyber Security Requirements of Modern IT Infrastructures
- The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Functions
- Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls
- Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.
- Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date
- Energy Saving and Optimized Domotic Control Functions are Provided by a Local User Interface
- Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX.
- Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)
- Nursing Services are Documented Immediately After Provision: Recording of Vital Data, Care Activities, Medication and Other Information Requiring Documentation to Reduce the Number of Incorrect Records
- Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients
- Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms
- Reduction of Movement Times to Optimize Productivity and Efficient Information Flow of Nursing Tasks
- Support of Workflow-Relevant Processes Through Display as well as Selecting/De-Selecting of Services (Zone Concentrations) for Extended Call Forwarding to Further Wards
- Use of RFID Technology for Identification at the Touch Terminal for Access to Patient Data Directly in the Patient's Room as well as Documentation of Care Processes
- Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements.
- User-Friendly Operating Interface to Ensure Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff, Medical Service as well as Supporting Personnel (Including It Department, Technical Service)
- Features & Benefits
- Cleaning Mode for 10s Activatable
- Configuration: via Web Service
- Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function
- ETH for Digital Data/Audio (WiFi Optional)
- Equipped with Antimicrobial Compound for Reduction of Existing Bacteria or Preventing Their Reproduction
- Glass: Hardened Mineral Glass/Hardness 7H
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing for Each Cleaning/Disinfection of the Device
- LAN: RJ45, 10/100 Base-TX/IEEE 802.3
- Longevity, Durability, Halogen Free
- Memory: 1GB DDR3, 8 GB Flash
- Operating System: Linux
- Output Power: 2W (Normal), 2.5W (Max.)
- Panel size: 17 cm, 16:9
- Processor: Cortex A64 Quad-Core, 1.2GHz
- Resolution: 1024 x 600, 16.7 Million Colors
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability (Continuous Operation)
- Technology: TFT LCD with LED Lighting
- Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing
- Touch Technology: Capacitive and Multi Touch
- UV-Resistant and Impact-Resistant
- VOIP/SIP: Digital, Codec G.711, P2P
- Display
- 7 in Capacitive Touch (Multi Touch)
- TFT LCD and LED Lighting
- Color
- White (RAL 9016)
Electrical Specifications
- Power consumption (W)
- 4
- Power Supply
- 24V DC
Material Specifications
- Material
- Mineral Glass 7H (Front)
Technical Specifications
- Display Resolution
- 1024 x 600 pixels
- Connection terminal
- IP-Terminal
Dimensions & Weight
- Dimensions
- W: 216 mm H: 144 mm D: 25 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20%
- Storage Temperature
- -20 to 70°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 5°C
- Ambient Temperature
- 5 to 40°C
Standards & Certifications
- Type Of Protection
- V0 (Fire Protection)
Features
- Security Features
- Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit.
- Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System
- Support of the Cyber Security Requirements of Modern IT Infrastructures
- The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Functions
- Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls
- Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.
- Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date
- Energy Saving and Optimized Domotic Control Functions are Provided by a Local User Interface
- Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX.
- Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)
- Nursing Services are Documented Immediately After Provision: Recording of Vital Data, Care Activities, Medication and Other Information Requiring Documentation to Reduce the Number of Incorrect Records
- Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients
- Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms
- Reduction of Movement Times to Optimize Productivity and Efficient Information Flow of Nursing Tasks
- Support of Workflow-Relevant Processes Through Display as well as Selecting/De-Selecting of Services (Zone Concentrations) for Extended Call Forwarding to Further Wards
- Use of RFID Technology for Identification at the Touch Terminal for Access to Patient Data Directly in the Patient's Room as well as Documentation of Care Processes
- Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements.
- User-Friendly Operating Interface to Ensure Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff, Medical Service as well as Supporting Personnel (Including It Department, Technical Service)
- Features & Benefits
- Cleaning Mode for 10s Activatable
- Configuration: via Web Service
- Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function
- ETH for Digital Data/Audio (WiFi Optional)
- Equipped with Antimicrobial Compound for Reduction of Existing Bacteria or Preventing Their Reproduction
- Glass: Hardened Mineral Glass/Hardness 7H
- Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)
- Heat Resistance and Stability
- High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing for Each Cleaning/Disinfection of the Device
- LAN: RJ45, 10/100 Base-TX/IEEE 802.3
- Longevity, Durability, Halogen Free
- Memory: 1GB DDR3, 8 GB Flash
- Operating System: Linux
- Output Power: 2W (Normal), 2.5W (Max.)
- Panel size: 17 cm, 16:9
- Processor: Cortex A64 Quad-Core, 1.2GHz
- Resolution: 1024 x 600, 16.7 Million Colors
- Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability (Continuous Operation)
- Technology: TFT LCD with LED Lighting
- Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing
- Touch Technology: Capacitive and Multi Touch
- UV-Resistant and Impact-Resistant
- VOIP/SIP: Digital, Codec G.711, P2P
- Display
- 7 in Capacitive Touch (Multi Touch)
- TFT LCD and LED Lighting
- Color
- White (RAL 9016)
Electrical Specifications
- Power consumption (W)
- 4
- Power Supply
- 24V DC
Material Specifications
- Material
- Mineral Glass 7H (Front)
Technical Specifications
- Display Resolution
- 1024 x 600 pixels
- Connection terminal
- IP-Terminal
Dimensions & Weight
- Dimensions
- W: 216 mm H: 144 mm D: 25 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Air Humidity : < 20%
- Type Of Protection : V0 (Fire Protection)
- Storage Temperature : -20 to 70°C
- Security Features : Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation|Monitoring/Synchronization of All Data Traffic as well as Audio Communication (Conversations and Announcements) to Other Rooms within the Organizational Unit.|Multi-Stage Security Concept Enables Local Call Signalling in Case of Missing Communication with the Central Unit of the System|Support of the Cyber Security Requirements of Modern IT Infrastructures|The Configuration Data of a Room is Managed via the Management Server. Made Available Through the Use of Standardized Web Services and Stored Locally
- Power consumption (W) : 4
- Power Supply : 24V DC
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 5°C
- Material : Mineral Glass 7H (Front)
- Industry : Healthcare
- Functions : Acoustic Call Forwarding when Set Presence and Possibility of Triggering Further Calls|Designed as an IP Communication Unit for Full-Duplex Operation in a High-Quality Surface mounting Housing for Residents'/Patients' Rooms/Office Rooms as well as a Control Unit for Additional Functions in the Respective Room.|Display of System Messages with Set Presence (Alarms, Calls and Presences etc) with the Highest Priority in Colour, Prioritised Order, Including Time/Date|Energy Saving and Optimized Domotic Control Functions are Provided by a Local User Interface|Intercom Communication in Handsfree Intercom (Full Duplex) and Announcement Function (Send/Receive) via IP Communication or BUS Technology as well as Connection with VOIP/SIP Interface (ETH, Wifi) for Communication via the PBX.|Intuitive Operation via the Backlit Touch-Display with High Colour Brilliance and Good Readability in Different Environmental Parameters (Brightness, Distance)|Nursing Services are Documented Immediately After Provision: Recording of Vital Data, Care Activities, Medication and Other Information Requiring Documentation to Reduce the Number of Incorrect Records|Option for Configuring the After Mode for Switching Off the Display to Fulfil the After Rest for Residents/Patients|Optional Extension with Telephony Client (SIP) for Duty Rooms and Function Rooms|Reduction of Movement Times to Optimize Productivity and Efficient Information Flow of Nursing Tasks|Support of Workflow-Relevant Processes Through Display as well as Selecting/De-Selecting of Services (Zone Concentrations) for Extended Call Forwarding to Further Wards|Use of RFID Technology for Identification at the Touch Terminal for Access to Patient Data Directly in the Patient's Room as well as Documentation of Care Processes|Use of RFID Technology/Pin Code for Audit-Proof Authentication. Timely Registration of Processes and for Access Control According to GDPR Requirements.|User-Friendly Operating Interface to Ensure Runtime-Critical and Relevant Data and Process Flows for User Groups Such as Nursing Staff, Medical Service as well as Supporting Personnel (Including It Department, Technical Service)
- Features & Benefits : Cleaning Mode for 10s Activatable|Configuration: via Web Service|Cyber Security: Firewall, VNC (SSH) and Secured Boot-Loader Function|ETH for Digital Data/Audio (WiFi Optional)|Equipped with Antimicrobial Compound for Reduction of Existing Bacteria or Preventing Their Reproduction|Glass: Hardened Mineral Glass/Hardness 7H|Good Mechanical Properties with High Resistance to Daily Use (Operation, Cleaning, Disinfection, Jolts etc.)|Heat Resistance and Stability|High Quality, Hardened Mineral Glass with a Surface Integrated into the Surface Mounted Plastic Housing for Each Cleaning/Disinfection of the Device|LAN: RJ45, 10/100 Base-TX/IEEE 802.3|Longevity, Durability, Halogen Free|Memory: 1GB DDR3, 8 GB Flash|Operating System: Linux|Output Power: 2W (Normal), 2.5W (Max.)|Panel size: 17 cm, 16:9|Processor: Cortex A64 Quad-Core, 1.2GHz|Resolution: 1024 x 600, 16.7 Million Colors|Suitable for Use in Care Facilities with High Demands on Hygiene, Stability, Longevity and Durability (Continuous Operation)|Technology: TFT LCD with LED Lighting|Temporary Switch-Off of the Touch Display for Cleaning Mode to Disinfect the Surface/Housing|Touch Technology: Capacitive and Multi Touch|UV-Resistant and Impact-Resistant|VOIP/SIP: Digital, Codec G.711, P2P
- Display Resolution : 1024 x 600 pixels
- Display : 7 in Capacitive Touch (Multi Touch)|TFT LCD and LED Lighting
- Dimensions : W: 216 mm H: 144 mm D: 25 mm
- Connection terminal : IP-Terminal
- Color : White (RAL 9016)
- Brand : Honeywell
- Ambient Temperature : 5 to 40°C
Please sign in to view part numbers available for purchase based on your account Sign In