Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Industrial Printers

PX65

The PX45 and PX65 Series industrial printers are flexible, compact, and programmable, enabling customers to optimize their printing operations, streamline deployment, and achieve quick return on investment.

Overview
sps-ppr-px65-front
The rugged, all-metal PX45 and PX65 printers deliver outstanding performance – up to 12 inches per second from first label to last – and incorporate features that reduce downtime and minimize maintenance costs. Both versions are available with 203 or 300 dpi resolution, and the PX45 also offers 406 dpi, for precision labeling without any loss of speed. This is ideal for compliance labeling applications with variable data requiring immediate results.
The PX45 and PX65 printers’ smart design features support increased productivity in demanding environments. As Smart Printers, they can host stand-alone applications, developed through the Fingerprint and C# programming languages, helping reduce errors and streamline operational processes.
The printers’ device management and diagnostic capabilities – provided in web-based PrintSet 5 Configuration Management tool, configuration tool PrintSet MC for mobile devices and cloud-based Operational Intelligence– reduce downtime and simplify deployment. Replacing printheads is fast and easy, thanks to the magnetic QuickMount™ printhead design. The PX45 and PX65 printers are co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Specifications

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Print Speeds
    • 100–225 mm/s (4–9 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Resolutions
    • 203 dpi
    • 300 dpi
  • Printer Media Type
    • Label
    • Linered
    • RFID
    • Tag
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 512 MB
  • RAM Memory
    • 256 MB
  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed
  • Operating Frequency
    • 45 - 65 Hz
  • Network Specifications
    • Ethernet 10/100 Mbps
  • RFID Specifications
    • RFID
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support
  • Platform
    • Honeywell Printer Edge

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • 2D Barcodes
    • All major 2D barcodes

Dimensions & Weight

  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range
    • 12.6 kg (31.12 lbs)
  • Maximum Ribbon Length
    • 1,476 ft
  • Maximum Media Roll Diameter
    • 8.38

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 80 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty

Others

  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
  • Print Volume
    • Up to 10,000
  • Connectivity
    • Ethernet
    • Wi-Fi
  • Print Width
    • 6 inch

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Linear Barcodes
    • All major 1D barcodes
  • Print Speeds
    • 100–225 mm/s (4–9 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Resolutions
    • 203 dpi
    • 300 dpi
  • Printer Media Type
    • Label
    • Linered
    • RFID
    • Tag
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 512 MB
  • RAM Memory
    • 256 MB
  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed
  • Operating Frequency
    • 45 - 65 Hz
  • Network Specifications
    • Ethernet 10/100 Mbps
  • RFID Specifications
    • RFID
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support
  • Platform
    • Honeywell Printer Edge

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • 2D Barcodes
    • All major 2D barcodes

Dimensions & Weight

  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range
    • 12.6 kg (31.12 lbs)
  • Maximum Ribbon Length
    • 1,476 ft
  • Maximum Media Roll Diameter
    • 8.38

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 80 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty

Others

  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
  • Print Volume
    • Up to 10,000
  • Connectivity
    • Ethernet
    • Wi-Fi
  • Print Width
    • 6 inch
  • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Application : DC/Warehouse|Healthcare|Manufacturing
  • Features : Compact Size|Seamless Connectivity
  • Overall Dimensions : L x H x W: 482 mm x 238 mm x 335mm (19.0 in x 9.4 in x 13.2 in)
  • Weight range : 12.6 kg (31.12 lbs)
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • Linear Barcodes : All major 1D barcodes
  • Print Speeds : 100–225 mm/s (4–9 ips)
  • Print Method : Direct Thermal|Thermal Transfer
  • Resolutions : 203 dpi|300 dpi
  • 2D Barcodes : All major 2D barcodes
  • Maximum Ribbon Length : 1,476 ft
  • Printer Media Type : Label|Linered|RFID|Tag
  • Wireless Communication : IEEE 802.11 a/b/g/n/ac|WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)|Wi-Fi Certified
  • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • Memory : External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format : BMP|GIF|PCX|PNG
  • Flash Memory : 512 MB
  • RAM Memory : 256 MB
  • Printer Connection Interface : Industrial Interface: 8 digital in/out|Parallel: IEEE 1284|RS-232, up to 115.2 KB/s|USB 2.0 Device High Speed|USB 2.0 Host High Speed
  • Operating Frequency : 45 - 65 Hz
  • Operating Voltage : 100 - 240 V AC
  • Operating Temperature : +5°C to +40°C (+41°F to +104°F)
  • Operating Humidity : 20 - 80 % non-condensing
  • Warranty Duration : One year factory warranty
  • Maximum Media Roll Diameter : 8.38
  • Network Specifications : Ethernet 10/100 Mbps
  • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
  • RFID Specifications : RFID
  • Storage Humidity : 20 - 80 % non-condensing
  • Print Technology : Thermal Transfer
  • Print Resolution : 203 dpi|300 dpi
  • Print Volume : Up to 10,000
  • Connectivity : Ethernet|Wi-Fi
  • Print Width : 6 inch
  • Font Engine : Monotype Font Engine|WTLE for global language support
  • Platform : Honeywell Printer Edge
Data Sheet
Name
Description
File Size
Date
Size
PX45 and PX65 Series Printers Datasheet
application/pdf 102.04 KB
3/26/2025
102.04 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
Quick Start Guide: PX65 Industrial Printer (PX65-EN-QS Rev A)
application/pdf 1.26 MB
9/15/2022
1.26 MB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev C)
application/pdf 12.95 MB
9/3/2024
12.95 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
PX45 and PX65 Series Printers Datasheet
application/pdf 102.04 KB
3/26/2025
102.04 KB
Quick Start Guide: PX65 Industrial Printer (PX65-EN-QS Rev A)
application/pdf 1.26 MB
9/15/2022
1.26 MB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev C)
application/pdf 12.95 MB
9/3/2024
12.95 MB
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
Showing 1 to 10 of 22 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
1-041584-900
KIT,PX6IE,CUTTER
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
1-041584-900
KIT,PX6IE,CUTTER
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
50147012-002
KIT, RFID, 869MHZ, PX65 REFRESH, EU
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
50147012-002
KIT, RFID, 869MHZ, PX65 REFRESH, EU
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000200
PX65A,ETH,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000200
PX65A,ETH,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000206
PX65A,ETH,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000206
PX65A,ETH,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000300
PX65A,ETH,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000300
PX65A,ETH,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000306
PX65A,ETH,T300,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000000306
PX65A,ETH,T300,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010200
PX65A,ETH,LTS+S,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010200
PX65A,ETH,LTS+S,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010206
PX65A,ETH,LTS+S,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010206
PX65A,ETH,LTS+S,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010300
PX65A,ETH,LTS+S,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000010300
PX65A,ETH,LTS+S,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000030200
PX65A,ETH,CUT,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX65A00000030200
PX65A,ETH,CUT,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
Feedback