Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Industrial Printers

PX45

The PX45 and PX65 Series industrial printers are flexible, compact, and programmable, enabling customers to optimize their printing operations, streamline deployment, and achieve quick return on investment.

Overview
sps-ppr-px45-front
The rugged, all-metal PX45 and PX65 printers deliver outstanding performance – up to 12 inches per second from first label to last – and incorporate features that reduce downtime and minimize maintenance costs. Both versions are available with 203 or 300 dpi resolution, and the PX45 also offers 406 dpi, for precision labeling without any loss of speed. This is ideal for compliance labeling applications with variable data requiring immediate results.The PX45 and PX65 printers’ smart design features support increased productivity in demanding environments. As Smart Printers, they can host stand-alone applications, developed through the Fingerprint and C# programming languages, helping reduce errors and streamline operational processes.The printers’ device management and diagnostic capabilities – provided in web-based PrintSet 5 Configuration Management tool, configuration tool PrintSet MC for mobile devices and cloud-based Operational Intelligence– reduce downtime and simplify deployment. Replacing printheads is fast and easy, thanks to the magnetic QuickMount™ printhead design. The PX45 and PX65 printers are co-engineered and tested with Honeywell labels and other media products, optimizing performance when used with genuine Honeywell media.
Specifications

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • 2D Barcodes
    • All major 2D barcodes

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Resolutions
    • 203 dpi
    • 300 dpi
    • 406 dpi
  • Print Speeds
    • 100–300mm/s (4–12 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Printer Media Type
    • Label
    • Linered
    • RFID
    • Tag
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • RAM Memory
    • 256 MB
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 512 MB
  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed
  • Operating Frequency
    • 45 - 65 Hz
  • RFID Specifications
    • RFID
  • Platform
    • Honeywell Printer Edge
  • Network Specifications
    • Ethernet 10/100 Mbps,
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support

Dimensions & Weight

  • Weight range
    • 12.6 kg / 31.12 lbs
  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm / (19.0 in x 9.4 in x 13.2 in)
  • Maximum Ribbon Length
    • 450 m / 1476 ft
  • Maximum Media Roll Diameter
    • 213 mm / 8.38 in

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C / +41°F to +104°F
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 80 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 10,000
  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
    • 406 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi

Features

  • Features
    • Compact Size
    • Seamless Connectivity
  • 2D Barcodes
    • All major 2D barcodes

Applications & Compatibility

  • Compatible Software
    • BarTender
    • Nicelabel
    • Operational Intelligence
    • SOTI Connect
    • Teklynx Labelview
  • Application
    • DC/Warehouse
    • Healthcare
    • Manufacturing

Technical Specifications

  • Compatible Drivers
    • CUPS Driver for Linux
    • Certified Device Types for SAP
    • InterDriver Windows
  • Resolutions
    • 203 dpi
    • 300 dpi
    • 406 dpi
  • Print Speeds
    • 100–300mm/s (4–12 ips)
  • Print Method
    • Direct Thermal
    • Thermal Transfer
  • Linear Barcodes
    • All major 1D barcodes
  • Downloadable Font Type
    • Bitmap Font
    • OpenType Font (TrueType based)
    • TrueType Font
  • Printer Media Type
    • Label
    • Linered
    • RFID
    • Tag
  • Wireless Communication
    • IEEE 802.11 a/b/g/n/ac
    • WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)
    • Wi-Fi Certified
  • Printer Command Language
    • C# Smart Printing
    • DPL
    • Direct Protocol (DP)
    • Fingerprint (FP)
    • Intermec Printer Language (IPL)
    • PDF
    • XML-enabled for SAP AII and Oracle WMS
    • ZSim2 (ZPL-II)
  • RAM Memory
    • 256 MB
  • Memory
    • External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format
    • BMP
    • GIF
    • PCX
    • PNG
  • Flash Memory
    • 512 MB
  • Printer Connection Interface
    • Industrial Interface: 8 digital in/out
    • Parallel: IEEE 1284
    • RS-232, up to 115.2 KB/s
    • USB 2.0 Device High Speed
    • USB 2.0 Host High Speed
  • Operating Frequency
    • 45 - 65 Hz
  • RFID Specifications
    • RFID
  • Platform
    • Honeywell Printer Edge
  • Network Specifications
    • Ethernet 10/100 Mbps,
  • Font Engine
    • Monotype Font Engine
    • WTLE for global language support

Dimensions & Weight

  • Weight range
    • 12.6 kg / 31.12 lbs
  • Overall Dimensions
    • L x H x W: 482 mm x 238 mm x 335mm / (19.0 in x 9.4 in x 13.2 in)
  • Maximum Ribbon Length
    • 450 m / 1476 ft
  • Maximum Media Roll Diameter
    • 213 mm / 8.38 in

Electrical Specifications

  • Operating Voltage
    • 100 - 240 V AC

Operating Characteristics

  • Operating Temperature
    • +5°C to +40°C / +41°F to +104°F
  • Operating Humidity
    • 20 - 80 % non-condensing
  • Storage Temperature
    • -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity
    • 20 - 80 % non-condensing

Overview

  • Warranty Duration
    • One year factory warranty

Others

  • Print Width
    • 4 inch
  • Print Volume
    • Up to 10,000
  • Print Technology
    • Thermal Transfer
  • Print Resolution
    • 203 dpi
    • 300 dpi
    • 406 dpi
  • Connectivity
    • Ethernet
    • Wi-Fi
  • Features : Compact Size|Seamless Connectivity
  • Compatible Software : BarTender|Nicelabel|Operational Intelligence|SOTI Connect|Teklynx Labelview
  • Compatible Drivers : CUPS Driver for Linux|Certified Device Types for SAP|InterDriver Windows
  • Application : DC/Warehouse|Healthcare|Manufacturing
  • Weight range : 12.6 kg / 31.12 lbs
  • Overall Dimensions : L x H x W: 482 mm x 238 mm x 335mm / (19.0 in x 9.4 in x 13.2 in)
  • 2D Barcodes : All major 2D barcodes
  • Resolutions : 203 dpi|300 dpi|406 dpi
  • Print Speeds : 100–300mm/s (4–12 ips)
  • Print Method : Direct Thermal|Thermal Transfer
  • Linear Barcodes : All major 1D barcodes
  • Downloadable Font Type : Bitmap Font|OpenType Font (TrueType based)|TrueType Font
  • Printer Media Type : Label|Linered|RFID|Tag
  • Maximum Ribbon Length : 450 m / 1476 ft
  • Wireless Communication : IEEE 802.11 a/b/g/n/ac|WEP, WPA, WPA2, 802.11x (EAPTTLS,LEAP, PEAP, FAST)|Wi-Fi Certified
  • Printer Command Language : C# Smart Printing|DPL|Direct Protocol (DP)|Fingerprint (FP)|Intermec Printer Language (IPL)|PDF|XML-enabled for SAP AII and Oracle WMS|ZSim2 (ZPL-II)
  • RAM Memory : 256 MB
  • Memory : External Multi-GB USB memory device (FAT16/FAT32)
  • Image File Format : BMP|GIF|PCX|PNG
  • Flash Memory : 512 MB
  • Printer Connection Interface : Industrial Interface: 8 digital in/out|Parallel: IEEE 1284|RS-232, up to 115.2 KB/s|USB 2.0 Device High Speed|USB 2.0 Host High Speed
  • Operating Voltage : 100 - 240 V AC
  • Operating Frequency : 45 - 65 Hz
  • Operating Temperature : +5°C to +40°C / +41°F to +104°F
  • Operating Humidity : 20 - 80 % non-condensing
  • Warranty Duration : One year factory warranty
  • Storage Temperature : -20°C to +70°C (-4°F to +152°F)
  • Storage Humidity : 20 - 80 % non-condensing
  • RFID Specifications : RFID
  • Print Width : 4 inch
  • Print Volume : Up to 10,000
  • Print Technology : Thermal Transfer
  • Print Resolution : 203 dpi|300 dpi|406 dpi
  • Platform : Honeywell Printer Edge
  • Network Specifications : Ethernet 10/100 Mbps,
  • Maximum Media Roll Diameter : 213 mm / 8.38 in
  • Font Engine : Monotype Font Engine|WTLE for global language support
  • Connectivity : Ethernet|Wi-Fi
Data Sheet
Name
Description
File Size
Date
Size
PX45 and PX65 Series Printers Datasheet
application/pdf 102.04 KB
3/26/2025
102.04 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev C)
application/pdf 12.95 MB
9/3/2024
12.95 MB
Quick Start Guide: PX45 Industrial Printer (PX45-EN-QS Rev A)
application/pdf 1.27 MB
9/15/2022
1.27 MB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
Brief
Name
Description
File Size
Date
Size
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
Application Brief: Honeywell Device Types For Use With SAP® Systems (PRT-SAP-EN-AB-01 Rev E)
application/pdf 1.22 MB
12/4/2023
1.22 MB
Application Brief: Print PDF Directly To Honeywell Printer (PRT-PDF-EN-AB-01 Rev D)
application/pdf 80.82 KB
12/4/2023
80.82 KB
Application Brief: CUPS Printing In Linux/UNIX® For Honeywell Printers (PRT-CUPS-EN-AB-01 Rev D)
application/pdf 73.05 KB
12/4/2023
73.05 KB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev G)
application/pdf 706.05 KB
9/3/2024
706.05 KB
Command Reference User Guide: Fingerprint (FP-EN-CR Rev C)
application/pdf 4.9 MB
9/3/2024
4.9 MB
User Guide: Honeywell Smart Printing Software Developer Kit (SDK-SP-EN-UG-01 REV E)
application/pdf 357.19 KB
12/5/2023
357.19 KB
Command Reference User Guide: IPL (IPL-EN-CR Rev E)
application/pdf 1.74 MB
11/27/2024
1.74 MB
Command Reference User Guide: DPL (DPL-EN-CR Rev G)
application/pdf 898.25 KB
9/3/2024
898.25 KB
PX45 and PX65 Series Printers Datasheet
application/pdf 102.04 KB
3/26/2025
102.04 KB
User Guide: PX45/PX65 Industrial Printer (PX45-65-EN-UG Rev C)
application/pdf 12.95 MB
9/3/2024
12.95 MB
Quick Start Guide: PX45 Industrial Printer (PX45-EN-QS Rev A)
application/pdf 1.27 MB
9/15/2022
1.27 MB
Regulatory Sheet: PX45/PX65 Industrial Printer (PX45-65-ML-RS-02 Rev A)
application/pdf 1.85 MB
2/20/2023
1.85 MB
User Guide: PX45/PX65 Interface Boards and Accessories (PX45-65-ACC-EN-UG Rev B)
application/pdf 5.43 MB
5/23/2023
5.43 MB
Showing 1 to 10 of 28 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
1-776290-00
Label Roll Retainer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
1-776290-00
Label Roll Retainer
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
3008-1399-001FRE
FRE,PX4565,LCD ASSEMBLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
3008-1399-001FRE
FRE,PX4565,LCD ASSEMBLY
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50138067-003FRE
FRE,PX4565,PCB SA,CONSOLE BOARD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50138067-003FRE
FRE,PX4565,PCB SA,CONSOLE BOARD
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50147009-002
KIT, RFID, 915MHZ, PX45 REFRESH, NA
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50147009-002
KIT, RFID, 915MHZ, PX45 REFRESH, NA
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50147010-002
KIT, RFID, 869MHZ, PX45 REFRESH,EU
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50147010-002
KIT, RFID, 869MHZ, PX45 REFRESH,EU
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50176215-001FRE
FRE,PX4565,CABLE,LCD DISPLAY
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
50176215-001FRE
FRE,PX4565,CABLE,LCD DISPLAY
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px45-front
PX45A00000000200
PX45A,ETH,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000200
PX45A,ETH,T203,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000206
PX45A,ETH,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000206
PX45A,ETH,T203,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000300
PX45A,ETH,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000300
PX45A,ETH,T300,US&EU PC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000306
PX45A,ETH,T300,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
PX45A00000000306
PX45A,ETH,T300,INPC
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-px65-front
Feedback