/content/sps/ca/en/search-results.html

    Industrial Printers

    A-Class Mark II Print Engine

    A-Class Mark II Print Engine

    Overview

    The A-Class™: Mark II family of advanced print engines is designed for high-demand, multi-shift print-and-apply label application where fast throughput and proven reliability are a must. Innovative features include a modular design for enhanced serviceability, coated-side-in or coated-side-out thermal-transfer ribbon assembly, and more.

    • Fully integrated UHF RFID solutions are also available.
    • A stainless-steel cabinet protects your printer for years of service in rugged and extreme environments.
    • Expanded connectivity includes four types of communication ports as standard features: 10/100 LAN, USB, Serial, and Parallel.
    • Seamlessly integrates into most existing solutions using PL-Z and PL-I language emulation without changing code.
    • A large graphic display enables easy navigation, advanced setups, and simple operator use.

    When your demanding print-and-apply label applications require more features than standard print engines offer, it’:s time to move up to the A-Class Mark II family. These advanced print engines are designed for high-demand, multi-shift applications that require fast throughput and proven reliability.A-Class Mark II printers use industry-recognized firmware architecture with maximum connectivity options for industry-standard communications interfaces. They support the industry-recommended OEM 5 bolt mounting connection for seamless integration into your system. And PL-Z (Zebra) printer language emulation allows you to seamlessly integrate the A-Class into existing solutions without changing label formats.

    Specifications at a glance:

    • Printhead: Direct thermal: optional thermal transfer
    • Right-hand or left-hand models
    • Printer length range: 6 mm to 2,539.8 mm (0.25 in to 100 in)
    • Maximum print width: 105.66 mm (4.16 in) or 162.56 mm (6.4 in)
    • Print speed: •: A-4212: 304 mms (12 ips), 8 mmps (203 dpi) •: A-4310: 254 mms (10 ips), 12 mmps (300 dpi) •: A-4408: 203 mms (8 ips), 16 mmps (406 dpi) •: A-4606: 152 mms (6 ips), 24 mmps (600 dpi) •: A-6212: 304 mms (12 ips), 8 mmps (203 dpi) •: A-6310: 254 mms (10 ips), 12 mmps (300 dpi)
    • Communication: Serial RS232, parallel bi-directional, Ethernet-wired LAN 10/100, USB 2.0 compatible, GPIO applicator card
    • Optional wireless 802.11b/g, USB-host, SDIO memory slot
    Specifications

    Features

    • Features
      • Easy to Upgrade
      • Rugged
    • Door Options
      • Standard
    • Compatible Software
      • DMX NetManager
    • Compatible Drivers
      • Windows NT
      • Windows Vista
      • Windows XP

    Software & Firmware

    • 2D Barcodes
      • Aztec
      • Code 16k
      • Codeablock
      • Data Matrix
      • GS1 Databar
      • MaxiCode
      • Micro PDF417
      • PDF417
      • QR-Code
      • TLC 39
      • USD-8
    • Linear Barcodes
      • Codabar
      • Code 11
      • Code 128
      • Code 3 of 9
      • Code 93
      • EAN-13
      • EAN-8
      • FIM
      • HIBC
      • Industrial 2 of 5
      • Interleaved 2 of 5
      • Planetcode
      • Plessey
      • Postnet
      • Std 2 of 5
      • Telepen
      • UPC 2- and 5-Digit Addendums
      • UPC-A
      • UPC-E
      • USPS-4 State
    • Downloadable Font Type
      • Bitmap
      • TrueType
    • Printer Command Language
      • PL-I
      • PL-Z
    • Image File Format
      • BMP
      • IMG
      • PCX

    Printing Specifications

    • Resolutions
      • 203 dpi
      • 300 dpi
    • Resident Font
      • CG Triumvirate
      • CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support
      • CG Triumvirate Bold Condensed
      • OCR-A
      • OCR-B
    • Print Speeds
      • 10 ips
      • 12 ips
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Font Modification
      • Expansion
      • Mirror Image
      • Rotation

    Media

    • Printer Media Type
      • Label
      • Ribbon
    • Maximum Ribbon Length
      • 2,132 foot
      • 650 foot

    Network

    • Wireless Communication
      • WiFi
    • RFID Specifications
      • No RFID

    Memory & Data

    • Memory
      • 8 MB Flash/16 MB RAM

    Electrical

    • Operating Voltage
      • 180 - 264 V AC
      • 90 - 132 V AC
    • Operating Frequency
      • 47 - 63 Hz

    Environmental

    • Operating Temperature
      • 4 - 38 °C
      • 40 - 100 °F
    • Operating Humidity
      • 5 - 95 %

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell

    Features

    • Features
      • Easy to Upgrade
      • Rugged
    • Door Options
      • Standard
    • Compatible Software
      • DMX NetManager
    • Compatible Drivers
      • Windows NT
      • Windows Vista
      • Windows XP

    Software & Firmware

    • 2D Barcodes
      • Aztec
      • Code 16k
      • Codeablock
      • Data Matrix
      • GS1 Databar
      • MaxiCode
      • Micro PDF417
      • PDF417
      • QR-Code
      • TLC 39
      • USD-8
    • Linear Barcodes
      • Codabar
      • Code 11
      • Code 128
      • Code 3 of 9
      • Code 93
      • EAN-13
      • EAN-8
      • FIM
      • HIBC
      • Industrial 2 of 5
      • Interleaved 2 of 5
      • Planetcode
      • Plessey
      • Postnet
      • Std 2 of 5
      • Telepen
      • UPC 2- and 5-Digit Addendums
      • UPC-A
      • UPC-E
      • USPS-4 State
    • Downloadable Font Type
      • Bitmap
      • TrueType
    • Printer Command Language
      • PL-I
      • PL-Z
    • Image File Format
      • BMP
      • IMG
      • PCX

    Printing Specifications

    • Resolutions
      • 203 dpi
      • 300 dpi
    • Resident Font
      • CG Triumvirate
      • CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support
      • CG Triumvirate Bold Condensed
      • OCR-A
      • OCR-B
    • Print Speeds
      • 10 ips
      • 12 ips
    • Print Method
      • Direct Thermal
      • Thermal Transfer
    • Font Modification
      • Expansion
      • Mirror Image
      • Rotation

    Media

    • Printer Media Type
      • Label
      • Ribbon
    • Maximum Ribbon Length
      • 2,132 foot
      • 650 foot

    Network

    • Wireless Communication
      • WiFi
    • RFID Specifications
      • No RFID

    Memory & Data

    • Memory
      • 8 MB Flash/16 MB RAM

    Electrical

    • Operating Voltage
      • 180 - 264 V AC
      • 90 - 132 V AC
    • Operating Frequency
      • 47 - 63 Hz

    Environmental

    • Operating Temperature
      • 4 - 38 °C
      • 40 - 100 °F
    • Operating Humidity
      • 5 - 95 %

    Service Terms

    • Warranty Duration
      • 1 yr

    ERP

    • Brand
      • Honeywell
    • Features : Easy to Upgrade|Rugged|
    • Door Options : Standard|
    • Compatible Software : DMX NetManager|
    • Compatible Drivers : Windows NT|Windows Vista|Windows XP|
    • 2D Barcodes : Aztec|Code 16k|Codeablock|Data Matrix|GS1 Databar|MaxiCode|Micro PDF417|PDF417|QR-Code|TLC 39|USD-8|
    • Resolutions : 203 dpi|300 dpi|
    • Resident Font : CG Triumvirate|CG Triumvirate & CG Times with Cyrillic, Greek, Arabic and Hebrew character support|CG Triumvirate Bold Condensed|OCR-A|OCR-B|
    • Print Speeds : 10 ips|12 ips|
    • Print Method : Direct Thermal|Thermal Transfer|
    • Linear Barcodes : Codabar|Code 11|Code 128|Code 3 of 9|Code 93|EAN-13|EAN-8|FIM|HIBC|Industrial 2 of 5|Interleaved 2 of 5|Planetcode|Plessey|Postnet|Std 2 of 5|Telepen|UPC 2- and 5-Digit Addendums|UPC-A|UPC-E|USPS-4 State|
    • Font Modification : Expansion|Mirror Image|Rotation|
    • Downloadable Font Type : Bitmap|TrueType|
    • Printer Media Type : Label|Ribbon|
    • Maximum Ribbon Length : 2,132 foot|650 foot|
    • Wireless Communication : WiFi|
    • Printer Command Language : PL-I|PL-Z|
    • Memory : 8 MB Flash/16 MB RAM|
    • Image File Format : BMP|IMG|PCX|
    • Operating Voltage : 180 - 264 V AC|90 - 132 V AC|
    • Operating Frequency : 47 - 63 Hz|
    • Operating Temperature : 4 - 38 °C|40 - 100 °F|
    • Operating Humidity : 5 - 95 %|
    • Warranty Duration : 1 yr|
    • Brand : Honeywell|
    • RFID Specifications : No RFID|
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    A-Class Mark II Industrial Printer Data Sheet
    application/pdf 293.55 KB
    7/14/2021
    293.55 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    A-Class Mark II Operator's Manual
    application/pdf 8.07 MB
    7/14/2021
    8.07 MB
    A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DMXrfNet II & DMXNetII
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DMXrfNet III
    application/pdf 1.42 MB
    7/14/2021
    1.42 MB
    Class Series II Programmer's Manual
    application/pdf 3.06 MB
    7/14/2021
    3.06 MB
    A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
    application/pdf 1.75 MB
    7/14/2021
    1.75 MB
    A-Class Parts Catalog
    application/pdf 15.26 MB
    7/14/2021
    15.26 MB
    A-Class Mark II RFID Quick Start
    application/pdf 95.2 KB
    7/14/2021
    95.2 KB
    A-Class Mark II Parts Catalog
    application/pdf 5.17 MB
    7/14/2021
    5.17 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
    application/pdf 1.98 MB
    6/4/2022
    1.98 MB
    Name
    Description
    File Size
    Date
    Size
    A-Class Mark II Operator's Manual
    application/pdf 8.07 MB
    7/14/2021
    8.07 MB
    A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DMXrfNet II & DMXNetII
    application/pdf 1.35 MB
    7/14/2021
    1.35 MB
    DMXrfNet III
    application/pdf 1.42 MB
    7/14/2021
    1.42 MB
    Class Series II Programmer's Manual
    application/pdf 3.06 MB
    7/14/2021
    3.06 MB
    Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
    application/pdf 1.98 MB
    6/4/2022
    1.98 MB
    A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
    application/pdf 1.75 MB
    7/14/2021
    1.75 MB
    A-Class Parts Catalog
    application/pdf 15.26 MB
    7/14/2021
    15.26 MB
    A-Class Mark II Industrial Printer Data Sheet
    application/pdf 293.55 KB
    7/14/2021
    293.55 KB
    A-Class Mark II RFID Quick Start
    application/pdf 95.2 KB
    7/14/2021
    95.2 KB
    A-Class Mark II Parts Catalog
    application/pdf 5.17 MB
    7/14/2021
    5.17 MB
    Name
    Description
    File Size
    Date
    Size
    A-Class Mark II Industrial Printer Data Sheet
    293.55 KB
    7/14/2021
    A-Class Mark II Operator's Manual
    8.07 MB
    7/14/2021
    A-Class Mark II Printer Installation Overview (92-2533-01 Rev C).
    1.35 MB
    7/14/2021
    DMXrfNet II & DMXNetII
    1.35 MB
    7/14/2021
    DMXrfNet III
    1.42 MB
    7/14/2021
    Class Series II Programmer's Manual
    3.06 MB
    7/14/2021
    A-Class Take_Up Hub Replacement Assembly Instructions (ACLASS-HUB-IN REV A)
    1.75 MB
    7/14/2021
    A-Class Parts Catalog
    15.26 MB
    7/14/2021
    A-Class Mark II RFID Quick Start
    95.2 KB
    7/14/2021
    A-Class Mark II Parts Catalog
    5.17 MB
    7/14/2021
    Regulatory Sheet: A-Class Printer (ACLASS-ML-RS-01 Rev A)
    1.98 MB
    6/4/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    13-2405-01
    ROLLER, PLATEN 4IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-a-class-markii-primary-image
    13-2405-01
    ROLLER, PLATEN 4IN
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-a-class-markii-primary-image