/content/sps/ca/en/search-results.html

    Handheld Computers

    EDA56-5G Mobile Computer

    The EDA56 5G mobile data terminal from Honeywell's Scan Pal series features a Qualcomm Snapdragon 5G processor for fast data and call quality, advanced scanning engine for accurate barcode reading, a 4500mAh battery and a bright 5.5-inch HD display.

    Overview
    EDA56-5G
    Specifications

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard

    Hardware

    • Scan Distance
      • Standard Range (0-1m)
    • Keypad
      • Full Touchscreen

    Others

    • Industry
      • Retail

    Features

    • Connectivity
      • Wi-Fi
      • Wi-Fi & Cellular
    • Environment
      • Standard

    Hardware

    • Scan Distance
      • Standard Range (0-1m)
    • Keypad
      • Full Touchscreen

    Others

    • Industry
      • Retail
    • Connectivity : Wi-Fi|Wi-Fi & Cellular
    • Environment : Standard
    • Scan Distance : Standard Range (0-1m)
    • Keypad : Full Touchscreen
    • Industry : Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Scanpal EDA56 5G移动数据终端产品彩页(黑色版)
    application/pdf 268.53 KB
    1/16/2023
    268.53 KB
    Scanpal EDA56 5G移动数据终端产品彩页(白色版)
    application/pdf 266.53 KB
    1/16/2023
    266.53 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/4/2025
    407.77 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Scanpal EDA56 5G移动数据终端快速入门指南
    application/pdf 3.43 MB
    1/16/2023
    3.43 MB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    8/18/2025
    2.99 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    8/18/2025
    2.99 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Scanpal EDA52/56 锂电池类货物海运运输条件鉴定书
    application/pdf 978.71 KB
    1/16/2023
    978.71 KB
    Scanpal EDA52/56 货物空运运输条件鉴定书(危险品)
    application/pdf 1.08 MB
    1/16/2023
    1.08 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A
    application/pdf 1.13 MB
    10/22/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    White Paper
    Name
    Description
    File Size
    Date
    Size
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Scanpal EDA56 5G移动数据终端 WiFi认证
    application/pdf 79.28 KB
    1/16/2023
    79.28 KB
    EDA56 5G移动数据终端3C认证
    application/pdf 912.75 KB
    1/16/2023
    912.75 KB
    Scanpal EDA56 5G电信设备进网试用批文
    application/pdf 748.82 KB
    1/16/2023
    748.82 KB
    EDA56 5G移动数据终端无线电发射设备型号核准证
    application/pdf 2.61 MB
    1/16/2023
    2.61 MB
    EDA52 /56 移动数据终端电池组CQC产品认证证书
    application/pdf 668.75 KB
    1/16/2023
    668.75 KB
    Brief
    Name
    Description
    File Size
    Date
    Size
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Name
    Description
    File Size
    Date
    Size
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    application/pdf 407.77 KB
    8/4/2025
    407.77 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper - Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    White Paper: Battery Maintenance for Portable Devices - English
    application/pdf 332.35 KB
    10/22/2025
    332.35 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    application/pdf 181.21 KB
    10/15/2025
    181.21 KB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    application/pdf 626.07 KB
    10/22/2025
    626.07 KB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    application/pdf 1.67 MB
    12/17/2024
    1.67 MB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    Scanpal EDA56 5G移动数据终端 WiFi认证
    application/pdf 79.28 KB
    1/16/2023
    79.28 KB
    EDA56 5G移动数据终端3C认证
    application/pdf 912.75 KB
    1/16/2023
    912.75 KB
    Scanpal EDA56 5G电信设备进网试用批文
    application/pdf 748.82 KB
    1/16/2023
    748.82 KB
    Scanpal EDA56 5G移动数据终端产品彩页(黑色版)
    application/pdf 268.53 KB
    1/16/2023
    268.53 KB
    Scanpal EDA52/56 锂电池类货物海运运输条件鉴定书
    application/pdf 978.71 KB
    1/16/2023
    978.71 KB
    Scanpal EDA56 5G移动数据终端快速入门指南
    application/pdf 3.43 MB
    1/16/2023
    3.43 MB
    EDA56 5G移动数据终端无线电发射设备型号核准证
    application/pdf 2.61 MB
    1/16/2023
    2.61 MB
    Scanpal EDA52/56 货物空运运输条件鉴定书(危险品)
    application/pdf 1.08 MB
    1/16/2023
    1.08 MB
    EDA52 /56 移动数据终端电池组CQC产品认证证书
    application/pdf 668.75 KB
    1/16/2023
    668.75 KB
    Scanpal EDA56 5G移动数据终端产品彩页(白色版)
    application/pdf 266.53 KB
    1/16/2023
    266.53 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    application/pdf 397.98 KB
    11/26/2025
    397.98 KB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    8/18/2025
    2.99 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A
    application/pdf 1.13 MB
    10/22/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/30/2025
    1.13 MB
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    application/pdf 1.13 MB
    10/28/2025
    1.13 MB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    application/pdf 438.97 KB
    11/26/2025
    438.97 KB
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    application/pdf 1.35 MB
    10/15/2025
    1.35 MB
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    application/pdf 70.58 KB
    10/22/2025
    70.58 KB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    application/pdf 1.56 MB
    12/13/2023
    1.56 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    2/12/2025
    2.99 MB
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    application/pdf 2.99 MB
    8/18/2025
    2.99 MB
    Name
    Description
    File Size
    Date
    Size
    Scanpal EDA56 5G移动数据终端产品彩页(黑色版)
    268.53 KB
    1/16/2023
    Scanpal EDA56 5G移动数据终端产品彩页(白色版)
    266.53 KB
    1/16/2023
    User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
    407.77 KB
    8/4/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    2/12/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    2/12/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    Decode-Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
    181.21 KB
    10/15/2025
    User Guide - Enterprise Browser for Android (935-098-007 Rev C)
    626.07 KB
    10/22/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    Scanpal EDA56 5G移动数据终端快速入门指南
    3.43 MB
    1/16/2023
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    Security Guide: Honeywell Mobile Computers With Android Operating Systems (NS-A-MC-EN-SG-01 Rev A) 26-11-25
    397.98 KB
    11/26/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    8/18/2025
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C) 26-11-25
    438.97 KB
    11/26/2025
    User Guide - Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev_)B)
    1.35 MB
    10/15/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    2/12/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    2/12/2025
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
    1.56 MB
    12/13/2023
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    2/12/2025
    User Guide: ScanPal EDA56 Mobile Computer – English (EDA56-A-EN-UG-01 Rev B)
    2.99 MB
    8/18/2025
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
    1.67 MB
    12/17/2024
    Scanpal EDA52/56 锂电池类货物海运运输条件鉴定书
    978.71 KB
    1/16/2023
    Scanpal EDA52/56 货物空运运输条件鉴定书(危险品)
    1.08 MB
    1/16/2023
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/28/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/28/2025
    ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A
    1.13 MB
    10/22/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/28/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/28/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/30/2025
    Regulatory Sheet: ScanPal EDA52/EDA5S/EDA57/EDA56 Accessories (EDA52-ACC-ML-RS-08 Rev A) 10-25
    1.13 MB
    10/28/2025
    White Paper: Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    White Paper: Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    White Paper: Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    White Paper - Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    White Paper: Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    White Paper: Battery Maintenance for Portable Devices - English
    332.35 KB
    10/22/2025
    Scanpal EDA56 5G移动数据终端 WiFi认证
    79.28 KB
    1/16/2023
    EDA56 5G移动数据终端3C认证
    912.75 KB
    1/16/2023
    Scanpal EDA56 5G电信设备进网试用批文
    748.82 KB
    1/16/2023
    EDA56 5G移动数据终端无线电发射设备型号核准证
    2.61 MB
    1/16/2023
    EDA52 /56 移动数据终端电池组CQC产品认证证书
    668.75 KB
    1/16/2023
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025
    Application Brief - Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A) 10-25
    70.58 KB
    10/22/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list