/content/sps/ca/en/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    General Purpose Handheld

    3820S

    3820S Scanner

    Overview
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1962G-BAT-CUP
    EXPOSED CONTACTS CHRG CUP BLK ULTRA
    1962G-BAT-CUP
    EXPOSED CONTACTS CHRG CUP BLK ULTRA
    1962G-WC-CUP
    WRLSS CHRG CUP BLK ULTRA
    1962G-WC-CUP
    WRLSS CHRG CUP BLK ULTRA
    1962H-BAT-CUP
    EXPOSED CONTACTS CHRG CUP WHITE HC ULTRA
    1962H-BAT-CUP
    EXPOSED CONTACTS CHRG CUP WHITE HC ULTRA
    1962H-WC-CUP
    WRLSS CHRG CUP WHITE HC ULTRA
    1962H-WC-CUP
    WRLSS CHRG CUP WHITE HC ULTRA
    2020-CB-BE
    Base: Compact cordless charge base charges Lithium-ion batteries contained within the 3820, 3820i, 4820, and 4820i handheld scanners. This base also provides a radio link to facilitate communication between the scanner and host system
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-communication-bases
    2020-CB-BE
    Base: Compact cordless charge base charges Lithium-ion batteries contained within the 3820, 3820i, 4820, and 4820i handheld scanners. This base also provides a radio link to facilitate communication between the scanner and host system
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-communication-bases
    300000651E
    Base: charge-only, EU power supply for use with 3820, 3820i, 4820, 4820i
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-batteries
    300000651E
    Base: charge-only, EU power supply for use with 3820, 3820i, 4820, 4820i
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-batteries
    42204253-04E
    Cable: Wand Emulation, power on Pin 4 Connector: D 9 PIN Squeeze Length: 6.8 ft. (2.0m), coiled
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-cable-rs232-coiled
    42204253-04E
    Cable: Wand Emulation, power on Pin 4 Connector: D 9 PIN Squeeze Length: 6.8 ft. (2.0m), coiled
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-scanner-cable-rs232-coiled
    ISCAN2-REPAIR
    Service Fee - No Contract
    ISCAN2-REPAIR
    Service Fee - No Contract
    PS-090-2000D-EU
    PS, NA PLUG, 5V 4A DESKTOP, LV6
    PS-090-2000D-EU
    PS, NA PLUG, 5V 4A DESKTOP, LV6
    PS-090-2000D-NA-6
    Power Supply: 9V @ 2.0 A
    PS-090-2000D-NA-6
    Power Supply: 9V @ 2.0 A