/content/sps/ca/en/search-results.html

    General Purpose Handheld

    Xenon™ 1900C Barcode Scanner

    The Xenon™ 1900c offers performance and reliability for applications that require the flexibility and versatility of 2D imaging technology.

    Overview
    Specifications

    Standards & Approvals

    • IP Rating
      • IP41

    Others

    • Industry
      • Manufacturing
      • Retail

    Standards & Approvals

    • IP Rating
      • IP41

    Others

    • Industry
      • Manufacturing
      • Retail
    • IP Rating : IP41
    • Industry : Manufacturing|Retail
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    XENON 1900HD-C二维影像扫描器产品彩页
    application/pdf 284.23 KB
    10/1/2021
    284.23 KB
    XENON 1902-C无线二维影像扫描器产品彩页
    application/pdf 283.67 KB
    10/1/2021
    283.67 KB
    XENON 1900-C二维影像扫描器产品彩页
    application/pdf 284.96 KB
    10/1/2021
    284.96 KB
    Xenon 1902HD-C无线二维影像扫描器产品彩页
    application/pdf 283.19 KB
    10/1/2021
    283.19 KB
    Manuals and Guides
    Name
    Description
    File Size
    Date
    Size
    Xenon XP 1950g Quick Start Guide - Chinese (1950-TC-QS-01 Rev A)
    application/pdf 614.83 KB
    10/1/2021
    614.83 KB
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-SC-QS-01 Rev A)
    application/pdf 1.14 MB
    10/1/2021
    1.14 MB
    Xenon XP 1950g Quick Start Guide - Chinese (1950-SC-QS-01 Rev A)
    application/pdf 524.87 KB
    10/1/2021
    524.87 KB
    Quick Start Guide: Xenon 1902-C - Simplified Chinese (1902C-SC-QS-01 Rev A)
    application/pdf 1.21 MB
    9/15/2025
    1.21 MB
    Quick Start Guide: Xenon 1900-C - Traditional Chinese (1900C-TC-QS-01 Rev A)
    application/pdf 571.29 KB
    9/15/2025
    571.29 KB
    Quick Start Guide: Xenon 1902-C (1902C-EN-QS-01 Rev A)
    application/pdf 1.04 MB
    9/15/2025
    1.04 MB
    Quick Start Guide: Xenon 1902-CH (1902CH-EN-QS-01 Rev A)
    application/pdf 562.62 KB
    9/15/2025
    562.62 KB
    Quick Start Guide: Xenon 1900-CH - Simplified Chinese (1900CH-SC-QS-01 Rev A)
    application/pdf 368.55 KB
    9/15/2025
    368.55 KB
    Quick Start Guide: Xenon 1902-C Traditional Chinese (1902C-TC-QS-01 Rev A)
    application/pdf 1.17 MB
    9/15/2025
    1.17 MB
    Quick Start Guide: Xenon 1900-CH (1900CH-EN-QS-01 Rev A)
    application/pdf 232.17 KB
    9/15/2025
    232.17 KB
    Quick Start Guide: Xenon 1902-CH - Simplified Chinese (1902CH-SC-QS-01 Rev A)
    application/pdf 753.1 KB
    9/15/2025
    753.1 KB
    Quick Start Guide: Xenon 1900-CH - Traditional Chinese (1900CH-TC-QS-01 Rev A)
    application/pdf 422.37 KB
    9/15/2025
    422.37 KB
    Quick Start Guide: Xenon 1900-C (1900C-EN-QS-01 Rev A)
    application/pdf 458.14 KB
    9/15/2025
    458.14 KB
    Quick Start Guide: Xenon 1902-CH - Traditional Chinese (1902CH-TC-QS-01 Rev A)
    application/pdf 751.56 KB
    9/15/2025
    751.56 KB
    User Guide: Xenon XP Series - English ( 195X-EN-UG Rev N )
    application/pdf 9.8 MB
    7/21/2022
    9.8 MB
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-TC-QS-01 Rev A)
    application/pdf 1.21 MB
    10/1/2021
    1.21 MB
    Regulatory Information
    Name
    Description
    File Size
    Date
    Size
    Regulatory Sheet: Xenon XP 1950g/1950h (1950-ML-RS-02 Rev A)
    application/pdf 1.02 MB
    1/16/2023
    1.02 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Name
    Description
    File Size
    Date
    Size
    Xenon XP 1950g Quick Start Guide - Chinese (1950-TC-QS-01 Rev A)
    application/pdf 614.83 KB
    10/1/2021
    614.83 KB
    XENON 1900HD-C二维影像扫描器产品彩页
    application/pdf 284.23 KB
    10/1/2021
    284.23 KB
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-SC-QS-01 Rev A)
    application/pdf 1.14 MB
    10/1/2021
    1.14 MB
    Xenon XP 1950g Quick Start Guide - Chinese (1950-SC-QS-01 Rev A)
    application/pdf 524.87 KB
    10/1/2021
    524.87 KB
    Regulatory Sheet: Xenon XP 1950g/1950h (1950-ML-RS-02 Rev A)
    application/pdf 1.02 MB
    1/16/2023
    1.02 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Quick Start Guide: Xenon 1902-C - Simplified Chinese (1902C-SC-QS-01 Rev A)
    application/pdf 1.21 MB
    9/15/2025
    1.21 MB
    Quick Start Guide: Xenon 1900-C - Traditional Chinese (1900C-TC-QS-01 Rev A)
    application/pdf 571.29 KB
    9/15/2025
    571.29 KB
    Quick Start Guide: Xenon 1902-C (1902C-EN-QS-01 Rev A)
    application/pdf 1.04 MB
    9/15/2025
    1.04 MB
    Quick Start Guide: Xenon 1902-CH (1902CH-EN-QS-01 Rev A)
    application/pdf 562.62 KB
    9/15/2025
    562.62 KB
    Quick Start Guide: Xenon 1900-CH - Simplified Chinese (1900CH-SC-QS-01 Rev A)
    application/pdf 368.55 KB
    9/15/2025
    368.55 KB
    Quick Start Guide: Xenon 1902-C Traditional Chinese (1902C-TC-QS-01 Rev A)
    application/pdf 1.17 MB
    9/15/2025
    1.17 MB
    Quick Start Guide: Xenon 1900-CH (1900CH-EN-QS-01 Rev A)
    application/pdf 232.17 KB
    9/15/2025
    232.17 KB
    Quick Start Guide: Xenon 1902-CH - Simplified Chinese (1902CH-SC-QS-01 Rev A)
    application/pdf 753.1 KB
    9/15/2025
    753.1 KB
    Quick Start Guide: Xenon 1900-CH - Traditional Chinese (1900CH-TC-QS-01 Rev A)
    application/pdf 422.37 KB
    9/15/2025
    422.37 KB
    Quick Start Guide: Xenon 1900-C (1900C-EN-QS-01 Rev A)
    application/pdf 458.14 KB
    9/15/2025
    458.14 KB
    Quick Start Guide: Xenon 1902-CH - Traditional Chinese (1902CH-TC-QS-01 Rev A)
    application/pdf 751.56 KB
    9/15/2025
    751.56 KB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    application/pdf 1.38 MB
    9/24/2025
    1.38 MB
    XENON 1902-C无线二维影像扫描器产品彩页
    application/pdf 283.67 KB
    10/1/2021
    283.67 KB
    User Guide: Xenon XP Series - English ( 195X-EN-UG Rev N )
    application/pdf 9.8 MB
    7/21/2022
    9.8 MB
    XENON 1900-C二维影像扫描器产品彩页
    application/pdf 284.96 KB
    10/1/2021
    284.96 KB
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-TC-QS-01 Rev A)
    application/pdf 1.21 MB
    10/1/2021
    1.21 MB
    Xenon 1902HD-C无线二维影像扫描器产品彩页
    application/pdf 283.19 KB
    10/1/2021
    283.19 KB
    Name
    Description
    File Size
    Date
    Size
    XENON 1900HD-C二维影像扫描器产品彩页
    284.23 KB
    10/1/2021
    XENON 1902-C无线二维影像扫描器产品彩页
    283.67 KB
    10/1/2021
    XENON 1900-C二维影像扫描器产品彩页
    284.96 KB
    10/1/2021
    Xenon 1902HD-C无线二维影像扫描器产品彩页
    283.19 KB
    10/1/2021
    Xenon XP 1950g Quick Start Guide - Chinese (1950-TC-QS-01 Rev A)
    614.83 KB
    10/1/2021
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-SC-QS-01 Rev A)
    1.14 MB
    10/1/2021
    Xenon XP 1950g Quick Start Guide - Chinese (1950-SC-QS-01 Rev A)
    524.87 KB
    10/1/2021
    Quick Start Guide: Xenon 1902-C - Simplified Chinese (1902C-SC-QS-01 Rev A)
    1.21 MB
    9/15/2025
    Quick Start Guide: Xenon 1900-C - Traditional Chinese (1900C-TC-QS-01 Rev A)
    571.29 KB
    9/15/2025
    Quick Start Guide: Xenon 1902-C (1902C-EN-QS-01 Rev A)
    1.04 MB
    9/15/2025
    Quick Start Guide: Xenon 1902-CH (1902CH-EN-QS-01 Rev A)
    562.62 KB
    9/15/2025
    Quick Start Guide: Xenon 1900-CH - Simplified Chinese (1900CH-SC-QS-01 Rev A)
    368.55 KB
    9/15/2025
    Quick Start Guide: Xenon 1902-C Traditional Chinese (1902C-TC-QS-01 Rev A)
    1.17 MB
    9/15/2025
    Quick Start Guide: Xenon 1900-CH (1900CH-EN-QS-01 Rev A)
    232.17 KB
    9/15/2025
    Quick Start Guide: Xenon 1902-CH - Simplified Chinese (1902CH-SC-QS-01 Rev A)
    753.1 KB
    9/15/2025
    Quick Start Guide: Xenon 1900-CH - Traditional Chinese (1900CH-TC-QS-01 Rev A)
    422.37 KB
    9/15/2025
    Quick Start Guide: Xenon 1900-C (1900C-EN-QS-01 Rev A)
    458.14 KB
    9/15/2025
    Quick Start Guide: Xenon 1902-CH - Traditional Chinese (1902CH-TC-QS-01 Rev A)
    751.56 KB
    9/15/2025
    User Guide: Xenon XP Series - English ( 195X-EN-UG Rev N )
    9.8 MB
    7/21/2022
    Xenon XP 1952g/1952g-BF Quick Start Guide - Chinese (1952-52BF-TC-QS-01 Rev A)
    1.21 MB
    10/1/2021
    Regulatory Sheet: Xenon XP 1950g/1950h (1950-ML-RS-02 Rev A)
    1.02 MB
    1/16/2023
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025
    Regulatory Sheet: CCB01-010BT/CCB01-010BT-BF (CCB01-MULT-RS-07 Rev B)
    1.38 MB
    9/24/2025

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    100006481
    TRIGGER, 19001902
    100006481
    TRIGGER, 19001902
    100006489
    HSG, HANDLE, BLACK, 19001902
    100006489
    HSG, HANDLE, BLACK, 19001902
    100008139
    WIRE HARNESS, 1900, 10 PIN INTERFACE
    100008139
    WIRE HARNESS, 1900, 10 PIN INTERFACE