Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Shoes

Trail S3S Sporty Range

All day Protection meets all day Comfort. A casual style safety footwear that seamlessly integrates into your everyday look along with top protection.

Overview
Trail S3S Sporty Range
MTS Sporty Range – TrailTo meet workers‘ needs, MTS (More than Safety) decided to produce a sporty line of safety footwear designed exclusively with their comfort in mind. Taking inspiration from the modern look and comfortable feel of sports shoes, the MTS Sporty Range models are an optimal blend of aesthetics, ergonomics and technological efficiency.As a result, the shoes combine the best of both worlds, featuring high performance characteristics and high-tech materials while offering a casual style that seamlessly integrates into your everyday look – and top protection. MTS Sporty Range comprises of 3 safety shoes styles with different look and width options:TRAIL (6270621) - S3S SR FO HI CI ESDTRACK (6270619) - S3S SR FO HI CI ESDFIT (6270616)– S3S SR FO HI CI ESDFEATURES:• Suitable for Indoor/Outdoor use• Ideal for: Logistics, Services, Warehouses and Transportation industries• Composite toe cap protects against impact and compression• Flexible and lightweight non-metallic safety shoe, casual sporty design• TPU heel counter for increased support, flexibility and comfort• Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances• ESD marking• Accessory: Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe
Specifications

Dimensions & Weight

  • Shoe Size
    • 4 to 16

Materials

  • Outer Toe Cap Material
    • On Suede Microfiber
  • Inner Toe Cap Material
    • Non-Metallic
  • Shoe Liner Material
    • Artico lining
  • Outsole Material
    • PU/PU
  • Midsole Material
    • Non Metallic
  • Tongue Material
    • Ondura Nilo
  • Insole Material
    • Thermoformed PU foam
  • Eyelet Material
    • Plastic
  • Upper Material
    • Ondura Nilo
  • Heel Material
    • TPU

Features & Benefits

  • Features & Benefits
    • Composite toe cap protects against impact and compression
    • Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances
    • ESD marking
    • Flexible and lightweight non metallic safety shoe, casual sporty design
    • Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe
    • TPU heel counter for increased support, flexibility and comfort

Standards & Certifications

  • Specifications Met
    • S3S SR FO HI CI ESD
  • ANSI Class
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Standards
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022

Configuration

  • Shoe Closure Type
    • Lacing system
  • Water Resistance
    • Water Resistant Upper
  • Shoe Gender
    • Unisex

Options

  • Shoe Color
    • Black Blue

Dimensions & Weight

  • Shoe Size
    • 4 to 16

Materials

  • Outer Toe Cap Material
    • On Suede Microfiber
  • Inner Toe Cap Material
    • Non-Metallic
  • Shoe Liner Material
    • Artico lining
  • Outsole Material
    • PU/PU
  • Midsole Material
    • Non Metallic
  • Tongue Material
    • Ondura Nilo
  • Insole Material
    • Thermoformed PU foam
  • Eyelet Material
    • Plastic
  • Upper Material
    • Ondura Nilo
  • Heel Material
    • TPU

Features & Benefits

  • Features & Benefits
    • Composite toe cap protects against impact and compression
    • Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances
    • ESD marking
    • Flexible and lightweight non metallic safety shoe, casual sporty design
    • Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe
    • TPU heel counter for increased support, flexibility and comfort

Standards & Certifications

  • Specifications Met
    • S3S SR FO HI CI ESD
  • ANSI Class
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Standards
    • ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022

Configuration

  • Shoe Closure Type
    • Lacing system
  • Water Resistance
    • Water Resistant Upper
  • Shoe Gender
    • Unisex

Options

  • Shoe Color
    • Black Blue
  • Shoe Size : 4 to 16
  • Outer Toe Cap Material : On Suede Microfiber
  • Inner Toe Cap Material : Non-Metallic
  • Shoe Liner Material : Artico lining
  • Features & Benefits : Composite toe cap protects against impact and compression|Dual-density injected PU outsole – enhances grip, ultralight, oil resistant, slip resistant, HI-CI and silicone-free to meet painting requirements in the automotive industry; free from paint wetting impairment substances|ESD marking|Flexible and lightweight non metallic safety shoe, casual sporty design|Modular three width Insock Fitting System: standard, wide or narrow – increases the comfort from wearing the shoe|TPU heel counter for increased support, flexibility and comfort
  • Specifications Met : S3S SR FO HI CI ESD
  • Shoe Closure Type : Lacing system
  • Water Resistance : Water Resistant Upper
  • Outsole Material : PU/PU
  • Midsole Material : Non Metallic
  • Tongue Material : Ondura Nilo
  • Insole Material : Thermoformed PU foam
  • Eyelet Material : Plastic
  • Upper Material : Ondura Nilo
  • Heel Material : TPU
  • Shoe Gender : Unisex
  • Shoe Color : Black Blue
  • ANSI Class : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
  • Standards : ASTM F2413-18, ASTM F3445-21, EN ISO 20345:2022
Data Sheet
Name
Description
File Size
Date
Size
MTS Sporty Range Trail Datasheet
application/pdf 846.62 KB
3/24/2025
846.62 KB
Name
Description
File Size
Date
Size
MTS Sporty Range Trail Datasheet
application/pdf 846.62 KB
3/24/2025
846.62 KB
Showing 1 to 10 of 14 parts
Part Number
Description
Leaf Category
Thumbnail
Feedback