/content/sps/ca/en/search-results.html

    Boots

    Otter Flex BREATHER MFUS S2 SRC ESD

    S2 SRC ESD

    Overview
    • Patented soft heel insert
    • Patented Flex Fit lacing system
    • Patented Otter MFUS metatarsal bandages
    • Low-cut style
    • Durable textile fabric upper
    • TPU coat
    • Durable, breathable lining
    • PU/TPU outsole
    • Wear off indicators
    • EN 61340-5-1:2016 - ESD marking (electrical resistance)
    • EN ISO 20345:2011 S2 SRC ESD
    Specifications

    Others

    • • Risk
      • Impact, Tightness, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance)
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S2
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Water resistance (WR)
      • WRU
    • • Slip resistance 2011
      • SRC
    • • Colors of the gloves
      • Black, Blue, Grey
    • • Additional standards
      • WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Benefits element
      • ESD, Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Mesh
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551627-/7
    • • Category foot
      • S2
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200j
    • • Risk family
      • Impact, Liquid, Slip in liquid, Antistatic, ESD
    • • Size range
      • 35-47
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Otter
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47

    Others

    • • Risk
      • Impact, Tightness, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance)
      • None
    • • Electric properties (ESD / A / C)
      • ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j)
      • S2
    • • Heel energy absorption (E)
      • E
    • • Toe cap energy absorption
      • 200j
    • • Stronger slip resistance
      • SRA, SRC
    • • Water resistance (WR)
      • WRU
    • • Slip resistance 2011
      • SRC
    • • Colors of the gloves
      • Black, Blue, Grey
    • • Additional standards
      • WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO)
      • FO
    • • Grip in liquid foot
      • SRC / SR (ceramic and steel)
    • • Risk foot display
      • Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
      • Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Benefits element
      • ESD, Shock absorbtion
    • • Category letter
      • S
    • • Upper material
      • Mesh
    • • EN 61340 (ESD)
      • yes
    • • Product Style
      • 6551627-/7
    • • Category foot
      • S2
    • • Product kind
      • Low shoes
    • • Toe-cap-mix
      • 200j
    • • Risk family
      • Impact, Liquid, Slip in liquid, Antistatic, ESD
    • • Size range
      • 35-47
    • • Fastening
      • None
    • • EN iso
      • EN ISO 20345:2011, 61340-5-1
    • • Brand
      • Otter
    • • Size
      • 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47
    • • Risk : Impact, Tightness, Grip in liquid, ESD, ESD
    • • Midsole material (pierce resistance) : None
    • • Electric properties (ESD / A / C) : ESD, A
    • • EN ISO 20345:2011 (toe-cap 200j) : S2
    • • Heel energy absorption (E) : E
    • • Toe cap energy absorption : 200j
    • • Stronger slip resistance : SRA, SRC
    • • Water resistance (WR) : WRU
    • • Slip resistance 2011 : SRC
    • • Colors of the gloves : Black, Blue, Grey
    • • Additional standards : WRU, FO, A, E, ESD, SRC
    • • Oil resistance (FO) : FO
    • • Grip in liquid foot : SRC / SR (ceramic and steel)
    • • Risk foot display : Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)|Impact, Water penetration resistant upper material, Slip (advanced), Antistatic, Electrostatism (ESD)
    • • Benefits element : ESD, Shock absorbtion
    • • Category letter : S
    • • Upper material : Mesh
    • • EN 61340 (ESD) : yes
    • • Product Style : 6551627-/7
    • • Category foot : S2
    • • Product kind : Low shoes
    • • Toe-cap-mix : 200j
    • • Risk family : Impact, Liquid, Slip in liquid, Antistatic, ESD
    • • Size range : 35-47
    • • Fastening : None
    • • EN iso : EN ISO 20345:2011, 61340-5-1
    • • Brand : Otter
    • • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Flex Breather
    application/pdf 328.23 KB
    10/5/2021
    328.23 KB
    Honeywell Otter Flex Breather
    application/pdf 327.18 KB
    10/6/2021
    327.18 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Flex
    application/pdf 4.68 MB
    10/5/2021
    4.68 MB
    Honeywell Otter Flex
    application/pdf 4.74 MB
    10/6/2021
    4.74 MB
    Certificate
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Flex Breather MFUS S2 SRC ESD
    application/pdf 196.53 KB
    10/5/2021
    196.53 KB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Flex Breather
    application/pdf 328.23 KB
    10/5/2021
    328.23 KB
    Honeywell Otter Flex Breather MFUS S2 SRC ESD
    application/pdf 196.53 KB
    10/5/2021
    196.53 KB
    Honeywell Otter Flex
    application/pdf 4.68 MB
    10/5/2021
    4.68 MB
    Honeywell Otter Flex Breather
    application/pdf 327.18 KB
    10/6/2021
    327.18 KB
    Honeywell Otter Flex
    application/pdf 4.74 MB
    10/6/2021
    4.74 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Otter Flex Breather
    328.23 KB
    10/5/2021
    Honeywell Otter Flex Breather
    327.18 KB
    10/6/2021
    Honeywell Otter Flex
    4.68 MB
    10/5/2021
    Honeywell Otter Flex
    4.74 MB
    10/6/2021
    Honeywell Otter Flex Breather MFUS S2 SRC ESD
    196.53 KB
    10/5/2021

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list