/content/sps/ca/en/search-results.html

    First Responder Boots

    Honeywell Pro Series Model 5001B 14˝ Leather Pull-On Bunker Boot

    Full-grain leather Honeywell pull-on bunker boots made in the USA with a steel ladder shank for your protection needs

    Overview
    A global leader in safety footwear, Honeywell aims to deliver above and beyond with these new boots, ensuring that every step taken in them is a testament to authority and strength. Made in the USA of full-grain leather, these pull-on bunker boots benefit from a steel ladder shank that helps to offer stability and protection even in harsh conditions. Plus, the moisture barrier bootie with insulation, Omaha liner and Vibram® outsole help ensure that wearers can perform their tasks in full comfort with confidence that their Honeywell boots stand ready to step beyond most challenges that lie ahead.Features and Benefits:
    • Premium full-grain leather
    • Full CROSSTECH® moisture barrier bootie with insulation and Omaha liner
    • FR rubber shin guard
    • FR rubber power toe and “PowerH” power heel kicker
    • Oblique steel toe, ladder shank and composite bottom plate
    • Radiant barrier layers
    • Molded heel counter
    • Deep Cup outsole-cemented technology
    • Steel ladder shank
    • Vibram® FIRE&ICE™ Polymer Technology
    • Removable cushion insert
    • Individually barcoded
    • Half sizes: 5½ to 15½
    • Full sizes: 5 to 16
    Widths: Medium, Wide, Extra-Wide Certifications:
    • NFPA 1971 Proximity
    • NFPA 1971 Structural
    • NFPA 1992 Liquid Splash
    • Berry Compliant
    Sales Sheet
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    application/pdf 2.67 MB
    2/24/2025
    2.67 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    application/pdf 2.67 MB
    2/24/2025
    2.67 MB
    Name
    Description
    File Size
    Date
    Size
    Honeywell Pro Series | Model 5001B
    2.67 MB
    2/24/2025

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list