pressure transducers
Model HL-Z Pressure Transducer
The Model HL-Z High Line wet/wet differential pressure transducer accepts line pressures up to 5000 psi. Bonded foil strain gages on stainless steel measure 50 psid to 7500 psid at 0.25 % to 0.50 % full scale accuracy for flow and lab testing.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The High Line Wet/Wet Differential Pressure Model HL-Z is designed to accept extreme line pressures of up to 5000 psi.* This unique design features standard bonded foil strain gages on stainless steel. Liquid and gas differential pressures of 50 psid to 7500 psid are measured within a 0.25 % to 0.50 % full scale accuracy. Typical applications include flow measurement and laboratory testing.
Features
- Line pressure to 5000 psi
- 0.25 % accuracy
- Intrinsically safe available (2N option only) (Range dependent consult factory. Termination dependent; consult factory.)
- CE approved (Internal amp and termination dependent; consult factory.)
Potential Applications
- Flow measurement
- Laboratory testing
Inicie sesión para acceder a más documentos.
Una vez que haya iniciado sesión, podrá acceder a documentos adicionales de su cuenta.
Folleto
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión
Filters
Por favor inicie sesión para ver los números de piezas disponibles para comprar según su cuenta Iniciar sesión