/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Estamos experimentando un problema temporal con la función de búsqueda global para esta configuración regional. Seleccione la configuración regional "United States - English" y continúe su búsqueda allí.

    mobile units

    Rechargeable battery for DECT- telephone series D5

    Battery as a replacement for the original battery of the DECT telephone series D5.

    Overview

    Part Number: 790D501

    Battery as a replacement for the original battery of the DECT telephone series D5.

    Additional information

    The service life of a rechargeable battery depends on how often the battery has been charged (max. approx. 500 charging cycles). With 2 charges per day, this corresponds to approx. 12 months. In order to enable the maximum service life of the rechargeable battery, the charging process must always be fully completed. The charging process should only be started if the battery display is nearly empty (e.g. 20 %). If the standby time becomes too short, the rechargeable battery should be replaced.