/content/sps/mx/es/search-results.html

    air purifying respirator apr

    Honeywell North Bayonet Filters And Cartridges

    Honeywell North is introducing a new range of bayonet-connection cartridges and filters developed with the total safety of the end user in mind.

    Overview
    COMPATIBLE WITH VARIOUS MASKS
    The bayonet connection makes these cartridges compatible with Valuair, Premier, Optift Twin, MX/PF half-masks, as well as the N5400-B mask. Cartridges and filters are tested against the European standards EN14387 and EN143, and are ATEX compatible.
    &bull: VALUAIR (1001573 or 1001574)
    &bull: PREMIER (1001575 or 1001576)
    &bull: OPTIFIT (1715231, 1715241, 1715251)
    &bull: MXPF HALF-MASK (1001558)
    &bull: HM500 (HM501BS, HM501BM, HM501BL, HM502BS, HM502BM, HM502BL)
    .
    .
    The N-series bayonet cartridges are 20% lighter and 12% shorter in diameter than the T-series, and bring increased comfort for the wearer. Plus, they will offer optimal protection against many hazardous gases and vapors across applications, including use in explosive working environments.
    Specifications
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño
    Nombre
    Descripción
    Tamaño del archivo
    Fecha
    Tamaño

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    1035452-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035452-Gas-and-Vapour
    1035452-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035452-Gas-and-Vapour
    1035453-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035453-Combined
    1035453-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035453-Combined
    1035454-SA
    1035454-SA
    1035455-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035455-Combined-large
    1035455-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035455-Combined-large
    1035456-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035456-Gas-and-Vapour-large
    1035456-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035456-Gas-and-Vapour-large
    1035457-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035457-Combined-large
    1035457-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035457-Combined-large
    1035458-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035458-Gas-and-Vapour-large
    1035458-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035458-Gas-and-Vapour-large
    1035459-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035459-Combined-large
    1035459-SA
    https://honeywell.scene7.com/is/image/Honeywell65/Bayonet-1035459-Combined-large
    1035460-SA
    1035460-SA
    1035461-SA
    1035461-SA