/content/sps/mx/es/search-results.html

    air purifying respirator apr

    HM7700 BAYONET HALF-MASK

    Breeze through work – protected

    Overview
    A new addition to the Honeywell family of professional respiratory protection solutions, the Honeywell HM7700 Half Mask meets high standards of quality, safety and performance and is ready to help protect workers in oil and gas, construction, pharmaceutics or general manufacturing. The new Honeywell HM7700 Mask has numerous advantages that make it a cost-effective and comfortable solution for your respiratory protection needs. Below is a list with the main benefits of this product:
    • Made from 100% premium-grade silicone which is soft, durable and hypoallergenic
    • Offers a high level of protection against particulates, gases, vapors and biological agents
    • Benefits from a wide sealing area that conforms to the contours of the face and reduces the risk of leakage
    • Has less dead air space, meaning less exhaled air is re-breathed, which improves comfort and reduces fatigue
    • Can convert to a supplied air respirator (SAR) for increased protection and versatility
    • Is compatible with personal protective equipment (PPE) such as goggles, helmets and hearing protection.

    Technical Specifications
    • Cartridge Connectors – Polypropylene
    • Facepiece Material – Elastomeric
    • Headstraps – Nylon, woven elastic, latex free
    • Sizes – Three: Small, Medium and Large

    Industries and Applications
    • Oil and gas industry: chemical processing, gas detection
    • Pharmaceutical industry: maintenance, laboratories, clean rooms
    • General manufacturing: assembling, painting
    • Metal industry: welding, cutting, grinding
    • Construction: demolition, renovation
    Additional Information
    • Air purifying cartridges and filters sold separately.
    • Packaging Information – Includes 12 facepieces
    • Hazardous Materials – Not Applicable
    Specifications

    Material Specifications

    • Facepiece Material
      • Elastomeric

    Material Specifications

    • Facepiece Material
      • Elastomeric
    • Facepiece Material : Elastomeric