/content/sps/mx/es/search-results.html

    rescue and descent

    SafEscape hoist+handle

    Rescue and Descent device for emergency situations. Ideal for rescue and descent - 20m to 500m rope.

    Overview
    Benefits: Ensure the safety of the people working at height
    • Enhanced safety in the harshest conditions.
    • Greater cost-savings: recertification required only after seven years.
    • Lightweight and compact design.
    • Optional hoisting wheel and/or ladder bracket available.
    • Global solution-meets all applicable safety standards worldwide.

    Material: Engineered to comply with the most rigorous testing methods
    • High-quality anodised aluminium housing.
    • Centrifugal brake controls the descent and reduces vibration.
    • Descent loads possible from 30kg – 250kg (2 people).
    • Rope lenght 20-200 m as standard descent capacity (up to 500 m on request).
    • Descent is quick (1m/s) and smooth.
    • Use in an emergency by 2 people weighing up to 250kg.

    Conforms to EN 341:2011