/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Telescope Arm

    ART. NO. 1750/1751/1752

    Overview
    A safety post that simplifies installation in corners, on stairs, or around balconies, etc. The guardrail holders are adjustable depending on the angle and inclination of the edge protection.• Length 1200mm• Weight 5.8kg• Hot-dip galvanised finish• Complies with EN 13374 Class A and EN 12811 Load class 3