/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Shuttering Attachment

    ART. NO. 1470

    Overview
    Mounted vertically and used both as an edge protection support and as a shuttering support. Can accept greater loads than the Front Attachment (ART. no. 1455). The removable feet are adjustable and can be re-positioned. The Shuttering Attachment is secured using the tie holes.• Weight 7.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A