/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Safety Posts

    ART. NO. 1102/2000

    Overview
    When mounted in the various attachments and combined with the Steel Mesh Barrier or classified timber guardrails, forms a safe fall prevention solution.The Quiclox locking mechanism eases installation and dismantling in the various attachments.• ART. no. 1102/Length 1200mm/Weight 3.7kg• ART. no. 2000/Length 1200mm/Weight 3.9kg• Hot-dip galvanised finish• Registered design• Complies with EN 13374 Class A, B, C• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate