/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Flexi Attachment MkII

    ART. NO. 1226

    Overview
    Used to provide a post attachment at an adjustable offset, up to max. 480mm, on a vertical surface. Used in beam webs, on walls, façades, shaft sides or slab edges, etc. The possibility of mounting with one or two bolts.• Weight 5.8kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate