/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Flexi Attachment

    ART. NO. 1221

    Overview
    Used to provide a post attachment at an adjustable offset, up to max. 360mm, on a vertical surface. Used in beam webs, on walls, façades, shaft sides or slab edges, etc. The top bolt is pre-fitted to the base material and the keyhole is used to initially secure the attachment. The bottom hole is then used for a second fastener to prevent rotation of the attachment. This safe method reduces the risk of dropping the attachment during installation, and permits removal from the slab above.• Weight 4.7kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate