/content/sps/mx/es/search-results.html

    post and attachement s system

    COMBISAFE® S-System Flat Sheet Roofing Attachment

    ART. NO. 1735

    Overview
    For mounting to the standing seam on suitably sheeted roofs. The attachment is easily clamped to the seam, and the angle of the Safety Post Attachment is then adjusted to the gradient of the roof.• Weight 4.5kg• Hot galvanised finish• Complies with EN 13374 Class A, B• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate