/content/sps/mx/es/search-results.html
    Actualmente estamos trabajando para mejorar su experiencia. Es posible que se produzcan interrupciones temporales durante este período. Agradecemos su paciencia y comprensión.

    power post system

    COMBISAFE® POWER POST

    ART. NO. 11240

    Overview
    Designed to provide easy access to the compression unit hex head, allowing for compression to be adjusted as the slab starts to relax. The load indicator is clearly visible through the mesh barrier and for added safety, the compression thread is protected by a steel tube, which also acts as a carrying handle. Easy height adjustment with a simple, quick release E-Clip.• Weight 17kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate