/content/sps/mx/es/search-results.html
    Actualmente estamos trabajando para mejorar su experiencia. Es posible que se produzcan interrupciones temporales durante este período. Agradecemos su paciencia y comprensión.

    combisafe

    POWER POST System

    A safe and rapid edge protection solution for concrete floors. The POWER POST fixes between concrete floors and soffits without anchors and provides a safe and rapid installation of edge protection.

    Overview
    Combisafe POWER POST enables a safe and rapid installation of edge protection solution – its unique compression unit applies a force of 7.0kN, providing EN 13374 compliant performance and easy fitting and adjustment even with double height steel mesh barriers in place. The POWER POST can be mechanically anchored to both slab and soffit in areas of extreme wind loading such as high-rise developments. It can also be used with a welded socket and plastic sleeve anchor in a steel frame construction.
     
    Key Features:
    - Friction only installation provides 7.0kN compression force for secure mounting of double height barriers
    - Easy compression adjustment, even with barriers or netting in place
    - Quick height adjustment up to 3.5m maximum (4.2m with POWER POST Extender)
    - Telescopic post with compression unit for friction/friction fitting between floor and soffit
    - Mechanical anchor option with POWER POST Foot
    - Visual compression indicator provides built in safety check
    - Rapid one-man rigging when using a powered impact wrench
    - Complies with EN 13374 Class A
    - Level Indicator aids precise vertical rigging