/content/sps/mx/es/search-results.html

    electrical protection accessories

    Clamp Pins

    Clamp Pins

    Overview
    In addition to other uses in the utility industry, Blanket Clamp Pins can be effectively used to hold insulating blankets and rubber cover-up in place. Springs are used for tension while extra holes in the body of the pin are used to grip conductors and prevent line hose from sliding.Features & Benefits:● Improved! The Salisbury 21 blanket pin is more functional than ever. The new 21 pin has been improved to make it the most versatile pin on the market. Although the 21 pin always opened to accommodate just about any width needed, it has now been redesigned to open to a full 5 1/2 inches. That’s the widest of any standard plastic pin in the industry. To accommodate application using a hot stick, the ends of the pin have been tapered to fit into the end of any brand clampstick. This allows the same 21 pin to be installed in line with the stick. For applications where a 90 degree angle of application and removal is necessary, the time proven HS21 pin fills the bill. Look for the new 21 pin to be supplied with your next pin order.Blanket pins are made of fiberglass reinforced nylon or sliver-free hardwoods. Most pins have molded rubber tips to increase slip resistance.