Interruptores de presión
DGM Series Pressure Switch
DVGW tested to DIN EN1854 Gas pressure monitors are suitable for all gases in accordance with DVGW work sheet G260 and for air.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
DGM Pressure monitors for fuel gases are DVGW tested to DIN EN1854 Gas pressure monitors suitable for all gases in accordance with DVGW work sheet G260 and for air.It comes with with a robust housing of Seawater resistant die cast aluminium GD AI Si 12.Switching differentials are largely dependent of the set witching pressure and not adjustable.
Features & Benefits:- The DGM series is calibrated for rising pressure. This means that the adjustable switching pressure on the scale corresponds to the switching point at rising pressure. The reset point is lower by the amount of the switching differential.
- For maximum and minimum pressure monitoring
- CE-0085 AQ 1088 according EU/2016/426 A III B (09.03.2016) and DIN EN 1854 (01.10.2010)
- SIL 2 according IEC 61508-2