/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    SkyReach Anchor

    COMBISAFE® SkyReach Anchor Latex Cone

    ART. NO. 100608

    Overview
    The Latex Cone is a weather protective gasket which is placed onto the mast of the SkyReach Anchor. Prevents water and dirt getting into the Cast-In Sleeve when the SkyReach Anchor is in the sleeve, and therefore preventing the SkyReach Anchor from becoming frozen in the sleeve during cold weather.• Size 125 mm• Weight 0.03kg• Latex

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list