/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.
    SkyReach Anchor
    SkyReach Anchor

    SkyReach Anchor

    Overhead Fall Arrest Anchor

    The NEW SkyReach Anchor is a simple-to-install lightweight overhead personal fall protection device that has been designed to prevent falls from heights.The SkyReach Anchor is a simple-to- install lightweight overhead personal fall protection anchor device that has been designed to prevent falls from heights, mainly during all work associated with decking for horizontal formwork operations. Together with specific attachments and certified Personal FallProtective Equipment, it will create a fall protection system which contributes to a safe workplace.The SkyReach Anchor itself is 3.1 metres high and the anchor boom is 2 meter long which when using a 6.2 meters long self-retracting lifeline allows the device to cover a working radius of up to 8.5 metres and gives access to a surface area of close to 230m2.Intuitive and easy to use, it can be manoeuvred and installed by a single person. Plus, when used with the Steel Flange Clamp or the COMBISAFELoading System MkII Base, it enables safe vehicle loading and unloading on site or in yards.

    SkyReach Anchor
    Refine By
    Clear