/content/sps/mx/es/search-results.html
    Actualización del sistema en curso: Este sitio está programado para mantenimiento planificado el domingo 17 de mayo de 01:00 a. m. EST a 11:00 p. m. EST (domingo 17 de mayo de 05:00 a. m. UTC a 15:00 PM UTC). Agradecemos su paciencia durante este tiempo.

    SkyReach Anchor

    COMBISAFE® SkyReach Anchor

    ART. NO. 8100

    Overview
    Delivered folded, the lightweight anchor device is made of steel and can be manoeuvred and relocated by one person. Delivers an operating radius of 8.5m.Includes a craning sling for lifting into position if required.• Size 3.1m high with a 2m boom• Weight 25kg• Hot-dip galvanised and painted steel• Complies to EN 795:2012 Type B

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    C8100
    C8100