central components
790P100 Transceiver Unit Universal V
Active transponder system with an adjustable range of up to 6 m of radius, safe three-dimensional detection of patient transponders and nursing transponders.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 790P100
Active transponder system with an adjustable range of up to 6 m of radius, safe three-dimensional detection of patient transponders and nursing transponders. Consisting of an antenna unit (868 MHz Operating frequency, 125 kHz quiescent frequency), of an evaluation unit with relay contacts (changer), built-in signal transmitter and 230 V AC- power pack (installed). With automatic field regulation (to the extent possible) if interference is detected in the detection range. Expandable with relay card for group identification and an external additional antenna. Signaling of an alarm via the integrated relay contact e.g. for forwarding to the call system. Alarm suppression in case of active confirmation through a nursing transponder (beyond the active detection range, radius dependent on characteristics of the building: at most approx. 30 m), besides, if the nursing transponder is detected within the detection range of the transceiver unit. Battery monitoring of the transponders with fault alarm if the battery capacity of 40% is fallen short of. Possibility for the connection of an external Additional antenna e.g. LF-length range (item 790P031) in order to adapt the detection range.
Scope of delivery
1x Antenna Unit (868 MHz operation frequency, 125 kHz stand-by frequency).
1x Relay contacts control unit (investors).
1x Built-in signal transmitter.
1x 230V power supply (built-in).
Applications & Compatibility
- Application
- Alarm Suppression
Dimensions & Weight
- Weight (g)
- 550
- Dimensions
- W: 230 mm H: 145 mm D: 35 mm
Standards & Certifications
- Type Of Protection
- IP42
Technical Specifications
- Transmission range
- 6 m
- Quiescent Frequency
- 125
- Frequency band (MHz)
- 868
Electrical Specifications
- Rated voltage (V AC)
- 230
Overview
- Product Type
- Locator/Receiver Unit (Universal V2)
- Brand
- Honeywell
Features
- Includes
- 1x 230V Power Supply (Built-In)
- 1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)
- 1x Built-in Signal Transmitter
- 1x Relay Contacts Control Unit (Investors)
- Features & Benefits
- Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off
- Expandable with Relay Card for Group Identification and an External Additional Antenna
- Possibility for the Connection of an External Additional Antenna
- Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders
- With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
- Color
- White
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Alarm Suppression
Dimensions & Weight
- Weight (g)
- 550
- Dimensions
- W: 230 mm H: 145 mm D: 35 mm
Standards & Certifications
- Type Of Protection
- IP42
Technical Specifications
- Transmission range
- 6 m
- Quiescent Frequency
- 125
- Frequency band (MHz)
- 868
Electrical Specifications
- Rated voltage (V AC)
- 230
Overview
- Product Type
- Locator/Receiver Unit (Universal V2)
- Brand
- Honeywell
Features
- Includes
- 1x 230V Power Supply (Built-In)
- 1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)
- 1x Built-in Signal Transmitter
- 1x Relay Contacts Control Unit (Investors)
- Features & Benefits
- Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off
- Expandable with Relay Card for Group Identification and an External Additional Antenna
- Possibility for the Connection of an External Additional Antenna
- Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders
- With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
- Color
- White
Others
- Industry
- Healthcare
- Application : Alarm Suppression
- Weight (g) : 550
- Type Of Protection : IP42
- Transmission range : 6 m
- Rated voltage (V AC) : 230
- Quiescent Frequency : 125
- Product Type : Locator/Receiver Unit (Universal V2)
- Industry : Healthcare
- Includes : 1x 230V Power Supply (Built-In)|1x Antenna Unit (868 MHz Operation Frequency and 125 kHz Stand-by Frequency)|1x Built-in Signal Transmitter|1x Relay Contacts Control Unit (Investors)
- Frequency band (MHz) : 868
- Features & Benefits : Battery Monitoring of the Transponders with Fault Alarm if the Battery Capacity of 40% is Fallen Short off|Expandable with Relay Card for Group Identification and an External Additional Antenna|Possibility for the Connection of an External Additional Antenna|Safe Three Dimensional Detection of Patient Transponders and Nursing Transponders|With Automatic Field Regulation (To The Extent Possible) if Interference is Detected in the Detection Range
- Dimensions : W: 230 mm H: 145 mm D: 35 mm
- Color : White
- Brand : Honeywell
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In