systevo legacy
89734AH Halogen-Free System Cable, 500 m Cable Drum
Halogen-free system cable (500 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 89734AH
Halogen-free system cable (500 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).
Overview
- Brand
- Honeywell
Technical Specifications
- Fire load
- 1200 kJ/m
Features
- Features & Benefits
- 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)
- Halogen-Free System Cable (500m Cable Drum) for Power Supply
- Time Multiplex and Speech Transmission
Dimensions & Weight
- Cable length (m)
- 500
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Fire load
- 1200 kJ/m
Features
- Features & Benefits
- 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)
- Halogen-Free System Cable (500m Cable Drum) for Power Supply
- Time Multiplex and Speech Transmission
Dimensions & Weight
- Cable length (m)
- 500
Others
- Industry
- Healthcare
- Brand : Honeywell
- Industry : Healthcare
- Fire load : 1200 kJ/m
- Features & Benefits : 6-Core (2 x 2 x 0.6 mm / 1 x 1.5 sq mm)|Halogen-Free System Cable (500m Cable Drum) for Power Supply|Time Multiplex and Speech Transmission
- Cable length (m) : 500
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In