/content/sps/gb/en/search-results.html

    systevo legacy

    79CM305S Systevo Touch IP Management Server VM-Image

    Management server as VM-Image for configuration, administration and logical room allocation of the touch terminals, provision of the web services for the entire system infrastructure to Systevo Call Ackermann.

    Overview

    This product is no longer available

    Part Number: 79CM305S

    Product not available anymore. Valid for System V11 only.

    Management server as VM-Image for configuration, administration and logical room allocation of the touch terminals, provision of the web services for the entire system infrastructure to Systevo Call Ackermann. Interface via LAN infrastructure to the system workstation (FTP/NTS/HTML). Provision of a secure system environment (Cyber Security conform) for automated firmware updates of the touch terminals.

    Features
    Minimum equipment:
    • ESXI VMware® server (for installation)
    User software provision:
    • Configuration tool Systevo Touch IP (unlimited number of devices)
    • Processing of the XML configuration data of the Systevo Call Ackermann
    • Logical allocation of the touch terminals to the rooms (patient rooms, offices), incl. visualisation
    • Allocation of the system language
    • Allocation of time-dependent comfort functions (day and night mode)
    • Configuration of graphic display elements (logo, background colour)
    • Set-up of the SIP channel for communication via VoIP (sep. licence/SIP licence required)
    • System management tools
    • Fallback level for DNS, DHCP
    • Database management system
    • Network functions for system accesses (VNC SSH-Tunnel via certificate for operating system and application)
    • Firmware updates of the touch terminals
    • Selection of call type groups for services
    • Configuration of the level of the acoustic call forwarding (day/night)
    • Access control via user ID (if necessary)
    Specifications

    Applications & Compatibility

    • Application
      • Administration and Logical Room Allocation of the Touch Terminals
      • Management server as VM-Image for Configuration
      • Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann

    Features

    • License Extension
      • Unlimited Number of Devices
    • Features & Benefits
      • Access Control via User ID (If Necessary)
      • Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
      • Allocation of the System Language
      • Configuration Tool Systevo Touch IP (Unlimited Number of Devices)
      • Configuration of Graphic Display Elements (Logo Background Colour)
      • Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
      • Database Management System
      • ESXI VMware® Server (for Installation)
      • Fallback Level for DNS and DHCP
      • Firmware Updates of the Touch Terminals
      • Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms and Offices) incl. Visualisation
      • Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
      • Processing of the XML Configuration Data of the Systevo Call Ackermann
      • Selection of Call Type Groups for Services
      • Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
      • System Management Tools
    • Data Protection
      • Cyber Security Conform

    Technical Specifications

    • Interface
      • LAN to FTP/NTS/HTML
    • Firmware
      • Automated Firmware Updates of the Touch Terminals

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Administration and Logical Room Allocation of the Touch Terminals
      • Management server as VM-Image for Configuration
      • Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann

    Features

    • License Extension
      • Unlimited Number of Devices
    • Features & Benefits
      • Access Control via User ID (If Necessary)
      • Allocation of Time-Dependent Comfort Functions (Day and Night Mode)
      • Allocation of the System Language
      • Configuration Tool Systevo Touch IP (Unlimited Number of Devices)
      • Configuration of Graphic Display Elements (Logo Background Colour)
      • Configuration of the Level of the Acoustic Call Forwarding (Day/Night)
      • Database Management System
      • ESXI VMware® Server (for Installation)
      • Fallback Level for DNS and DHCP
      • Firmware Updates of the Touch Terminals
      • Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms and Offices) incl. Visualisation
      • Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)
      • Processing of the XML Configuration Data of the Systevo Call Ackermann
      • Selection of Call Type Groups for Services
      • Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)
      • System Management Tools
    • Data Protection
      • Cyber Security Conform

    Technical Specifications

    • Interface
      • LAN to FTP/NTS/HTML
    • Firmware
      • Automated Firmware Updates of the Touch Terminals

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Administration and Logical Room Allocation of the Touch Terminals|Management server as VM-Image for Configuration|Provision of the Web Services for the Entire System Infrastructure to Systevo Call Ackermann
    • License Extension : Unlimited Number of Devices
    • Interface : LAN to FTP/NTS/HTML
    • Industry : Healthcare
    • Firmware : Automated Firmware Updates of the Touch Terminals
    • Features & Benefits : Access Control via User ID (If Necessary)|Allocation of Time-Dependent Comfort Functions (Day and Night Mode)|Allocation of the System Language|Configuration Tool Systevo Touch IP (Unlimited Number of Devices)|Configuration of Graphic Display Elements (Logo Background Colour)|Configuration of the Level of the Acoustic Call Forwarding (Day/Night)|Database Management System|ESXI VMware® Server (for Installation)|Fallback Level for DNS and DHCP|Firmware Updates of the Touch Terminals|Logical Allocation of the Touch Terminals to the Rooms (Patient Rooms and Offices) incl. Visualisation|Network Functions for System Accesses (VNC SSH-Tunnel via Certificate for Operating System and Application)|Processing of the XML Configuration Data of the Systevo Call Ackermann|Selection of Call Type Groups for Services|Set-up of the SIP Channel for Communication Via VoIP (sep. Licence/SIP Licence Required)|System Management Tools
    • Data Protection : Cyber Security Conform
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79CM301
    POE adopter for Systevo Touch IP
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-license-honeywell-x1-pi4c
    79CM301
    POE adopter for Systevo Touch IP
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-license-honeywell-x1-pi4c