systevo legacy
765M35D Systevo Workstation (24 VDC)
System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 765M35D
Product not available anymore. Successor: 765M440 with System-Release 12.
System Workstation for configuration, display, operation and logging for Systevo Call Ackermann, equipped with system release V11.
System license required, depending on the system functions/size.Optionally as an interface to third-party systems, such as DECT system, fire detection system.
Comprised of a high-quality system computer with keyboard, mouse, SSD, DVD+/-RW, interfaces (RS232, LAN).
Equipped with user software with system release V11:
- Configuration tool Systevo Call Ackermann
- Allocation of the room configuration
- Definition of functions/parameters of the call system in accordance with DIN VDE 0834-1: 2016-06
- Set-up of the call types, call type groups, call type upgrades
- Set-up of the VoIP/SIP channel for mobile call querying via DECT/WIFI(separate license/SIP license required)
- Configuration of input/output events for controlling external systems: Light/blind/TV
- Setting of radio and TV channel
- System management tools, database management system
- Network functions for system accesses
- Freely configurable services (interconnection)
- Allocation of timed services
- Selection of call type groups for services
- Configuration of the volume of the acoustic call forwarding (day/night)
- Definition of target-oriented forwarding between stations (call types)
- Freely configurable announcement functions
- Selection of destinations for announcements
- Fault monitoring and reporting (in accordance with DIN VDE 0834-1:2016-06)
- Graphic / tabular display of messages according to priority/call type/time
- Presence/call messages
- Access control via user ID (if necessary)
- Output of the data on a printer
Following Functions only in combination with a master station:
- Call retrieval/, cancellation
- Dialing up of rooms / making announcements to selected destinations
- Entry and administration of patient data, incl. administration of the bed occupation (manual)
Optional:
- Message transmission to a wireless messaging system (e.g. WIFI-/DECT system
- Or Paging)
- Freely configurable recipient addresses for messages from groups of the call system
- Definition of the display format for the messages to be transmitted
- Set-up of various services (e.g. day, night service)
- Allocation of repetition times, acoustic call tones, etc.
Features
Minimum equipment:
- Universal housing, as desktop or installation frame for 19 rack
- Mainboard with Quad-Core µP J19xx, 2 GHz or equivalent, min. 4 GB RAM
- 1* Solid-State HDD (SSD) min. 128 GB
- drive DVD+-RW, VGA graphics card
- 4* RS232, 1* parallel, USB
- 2* LAN Ethernet (min 10/100 MBit)
- Mouse and keyboard, radio-controlled clock DCF-77
- Hardened operating system Windows 10 IoT Entry
- Backup/user software
- Continuous operation: 24/7
Additional information
EN 55022/55024/61000-3/60950-1.
2004/108/EC, 2006/95/EC, 2005/32/EC.
2003/95/EC, Regulation (EC)1275/2008.
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 10 to 35°C
Dimensions & Weight
- Weight (kg)
- 6.5
- Dimensions
- W: 420 mm H: 325 mm D: 95 mm
Electrical Specifications
- Power consumption (W)
- 100
- Power Supply
- 24 V
Technical Specifications
- Interface
- LAN
- Interface
- RS232
- Firmware
- V11
Features
- Includes
- DVD+/-RW
- High-Quality System Computer with Keyboard
- Mouse
- SSD
- Functions
- Call Retrieval/Cancellation
- Dialing Up of Rooms/Making Announcements to Selected Destinations
- Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
- Features & Benefits
- 1* Parallel USB
- 1* Solid-State HDD (SSD) Min. 128 GB
- 2* LAN Ethernet (min 10/100 Mbit)
- 4* RS232
- Backup/User Software
- Continuous Operation: 24/7
- Desktop or Installation Frame for 19 in Rack
- Drive DVD+-RW
- Hardened Operating System Windows 10 IoT Entry
- Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM
- Mouse and Keyboard
- Radio-Controlled Clock DCF-77
- Universal Housing as Desktop or Installation Frame for 19 in Rack
- VGA Graphics Card
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Access Control via User Id (If Necessary)
- Allocation of Timed Services
- Allocation of the Room Configuration
- Configuration Tool Systevo Call Ackermann
- Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV
- Configuration of the Volume of the Acoustic Call forwarding (Day/Night)
- Database Management System
- Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06
- Definition of Target-Oriented Forwarding Between Stations (Call Types)
- Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)
- Freely Configurable Announcement Functions
- Freely Configurable Services (Interconnection)
- Graphic/Tabular Display of Messages According to Priority/Call Type/Time
- Network Functions for System Accesses
- Output of the Data on a Printer
- Presence/Call Messages
- Selection of Call Type Groups for Services
- Selection of Destinations for Announcements
- Set-Up of the Call Types, Call Type Groups and Call Type Upgrades
- Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)
- Setting of Radio and TV Channel
- System Management Tools
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 20 %
- Storage Temperature
- 0 to 50°C
- Ambient Temperature
- 10 to 35°C
Dimensions & Weight
- Weight (kg)
- 6.5
- Dimensions
- W: 420 mm H: 325 mm D: 95 mm
Electrical Specifications
- Power consumption (W)
- 100
- Power Supply
- 24 V
Technical Specifications
- Interface
- LAN
- Interface
- RS232
- Firmware
- V11
Features
- Includes
- DVD+/-RW
- High-Quality System Computer with Keyboard
- Mouse
- SSD
- Functions
- Call Retrieval/Cancellation
- Dialing Up of Rooms/Making Announcements to Selected Destinations
- Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
- Features & Benefits
- 1* Parallel USB
- 1* Solid-State HDD (SSD) Min. 128 GB
- 2* LAN Ethernet (min 10/100 Mbit)
- 4* RS232
- Backup/User Software
- Continuous Operation: 24/7
- Desktop or Installation Frame for 19 in Rack
- Drive DVD+-RW
- Hardened Operating System Windows 10 IoT Entry
- Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM
- Mouse and Keyboard
- Radio-Controlled Clock DCF-77
- Universal Housing as Desktop or Installation Frame for 19 in Rack
- VGA Graphics Card
Overview
- Brand
- Honeywell
Applications & Compatibility
- Application
- Access Control via User Id (If Necessary)
- Allocation of Timed Services
- Allocation of the Room Configuration
- Configuration Tool Systevo Call Ackermann
- Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV
- Configuration of the Volume of the Acoustic Call forwarding (Day/Night)
- Database Management System
- Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06
- Definition of Target-Oriented Forwarding Between Stations (Call Types)
- Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)
- Freely Configurable Announcement Functions
- Freely Configurable Services (Interconnection)
- Graphic/Tabular Display of Messages According to Priority/Call Type/Time
- Network Functions for System Accesses
- Output of the Data on a Printer
- Presence/Call Messages
- Selection of Call Type Groups for Services
- Selection of Destinations for Announcements
- Set-Up of the Call Types, Call Type Groups and Call Type Upgrades
- Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)
- Setting of Radio and TV Channel
- System Management Tools
Others
- Industry
- Healthcare
- Air Humidity : < 20 %
- Weight (kg) : 6.5
- Storage Temperature : 0 to 50°C
- Power consumption (W) : 100
- Power Supply : 24 V
- Interface : LAN
- Interface : RS232
- Industry : Healthcare
- Includes : DVD+/-RW|High-Quality System Computer with Keyboard|Mouse|SSD
- Functions : Call Retrieval/Cancellation|Dialing Up of Rooms/Making Announcements to Selected Destinations|Entry and Administration of Patient Data Incl. Administration of the Bed Occupation (Manual)
- Firmware : V11
- Features & Benefits : 1* Parallel USB|1* Solid-State HDD (SSD) Min. 128 GB|2* LAN Ethernet (min 10/100 Mbit)|4* RS232|Backup/User Software|Continuous Operation: 24/7|Desktop or Installation Frame for 19 in Rack|Drive DVD+-RW|Hardened Operating System Windows 10 IoT Entry|Mainboard with Quad-Core µp J19xx, 2 GHz or Equivalent, Min. 4 GB RAM|Mouse and Keyboard|Radio-Controlled Clock DCF-77|Universal Housing as Desktop or Installation Frame for 19 in Rack|VGA Graphics Card
- Dimensions : W: 420 mm H: 325 mm D: 95 mm
- Brand : Honeywell
- Application : Access Control via User Id (If Necessary)|Allocation of Timed Services|Allocation of the Room Configuration|Configuration Tool Systevo Call Ackermann|Configuration of Input/Output Events for Controlling External Systems like Light/Blind/TV|Configuration of the Volume of the Acoustic Call forwarding (Day/Night)|Database Management System|Definition of Functions/Parameters of the Call System in Accordance with DIN DE 0834-1: 2016-06|Definition of Target-Oriented Forwarding Between Stations (Call Types)|Fault Monitoring and Reporting (in Accordance with DIN VDE 0834-1: 2016-06)|Freely Configurable Announcement Functions|Freely Configurable Services (Interconnection)|Graphic/Tabular Display of Messages According to Priority/Call Type/Time|Network Functions for System Accesses|Output of the Data on a Printer|Presence/Call Messages|Selection of Call Type Groups for Services|Selection of Destinations for Announcements|Set-Up of the Call Types, Call Type Groups and Call Type Upgrades|Set-Up of the VOIP/SIP Channel for Mobile Call Querying via DECT/WIFI (Separate License/SIP License Required)|Setting of Radio and TV Channel|System Management Tools
- Ambient Temperature : 10 to 35°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In