systevo legacy
74657Z1 VDE 0834 Adapter for Info-Display
Isolator for the galvanic isolation of the info display from external systems according to VDE 0834-1:2016-06.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74657Z1
Isolator for the galvanic isolation of the info display from external systems according to VDE 0834-1:2016-06.
Used as part of a medical-electrical system to protect the patient from dangerous leakage currents.
Additional Information
RoHS compliant / REACH
Operating Characteristics
- Ambient Temperature
- -10 to 55°C
- Storage Temperature
- 0 to 60°C
Dimensions & Weight
- Weight (g)
- 250
- Dimensions
- W: 37 mm H: 730 mm D: 8 mm
Material Specifications
- Material
- PC - ABR
Features
- Features & Benefits
- Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06
- Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
- Color
- Anthracite
Overview
- Brand
- Honeywell
Standards & Certifications
- Approval
- REACH
- RoHS Compliant
- VDE 0834-1:2016-06
Applications & Compatibility
- Application
- Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents
Others
- Industry
- Healthcare
Operating Characteristics
- Ambient Temperature
- -10 to 55°C
- Storage Temperature
- 0 to 60°C
Dimensions & Weight
- Weight (g)
- 250
- Dimensions
- W: 37 mm H: 730 mm D: 8 mm
Material Specifications
- Material
- PC - ABR
Features
- Features & Benefits
- Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06
- Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
- Color
- Anthracite
Overview
- Brand
- Honeywell
Standards & Certifications
- Approval
- REACH
- RoHS Compliant
- VDE 0834-1:2016-06
Applications & Compatibility
- Application
- Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents
Others
- Industry
- Healthcare
- Ambient Temperature : -10 to 55°C
- Weight (g) : 250
- Storage Temperature : 0 to 60°C
- Material : PC - ABR
- Industry : Healthcare
- Features & Benefits : Isolator for The Galvanic Isolation of The Info Display from External Systems According to VDE 0834-1:2016-06|Used as Part of a Medical-Electrical System to Protect The Patient from Dangerous Leakage Currents
- Dimensions : W: 37 mm H: 730 mm D: 8 mm
- Color : Anthracite
- Brand : Honeywell
- Approval : REACH|RoHS Compliant|VDE 0834-1:2016-06
- Application : Used as Part of a Medical-Electrical System to Protect The Patient From Dangerous Leakage Currents
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In