systevo legacy
74174A1 Surface Mounted Connection Board for Bed Module
Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74174A1
Surface-mounted connection board for bed module with plug-in terminals for passive units, 24 V DC power supply as well as other bed module functions.
Scope of delivery
Connection board, connection terminals.
Features
- Color
- White (RAL9016)
- Packing unit
- Connection Board
- Connection Terminals
Electrical Specifications
- Power Supply
- 24 VDC
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Bed Module
Dimensions & Weight
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016)
- Packing unit
- Connection Board
- Connection Terminals
Electrical Specifications
- Power Supply
- 24 VDC
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS-FR
Applications & Compatibility
- For Use With
- Bed Module
Dimensions & Weight
- Dimensions
- W: 228 mm H: 81 mm D: 45 mm
Others
- Industry
- Healthcare
- Color : White (RAL9016)
- Power Supply : 24 VDC
- Packing unit : Connection Board|Connection Terminals
- Mounting : Surface
- Material : PC + ABS-FR
- Industry : Healthcare
- For Use With : Bed Module
- Dimensions : W: 228 mm H: 81 mm D: 45 mm
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In