/content/sps/gb/en/search-results.html

    systevo legacy

    73642B3 Call/Cancel Push Button

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Overview

    This product is no longer available

    Part Number: 73642B3

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Features
    • 1 cancel and presence push-button
    • 1 LED reminder lamp (green)
    • 1 sound source for call forwarding
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    Accessories

    88882A3N - Cover plate with red and green push-buttons.

    88882P3N - Cover plate for the service room unit.

    Specifications

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Features

    • Features
      • 1 Call Push-Button
      • 1 Cancel and Presence Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 LED Reminder Lamp (Green)
      • 1 Sound Source for Call Forwarding

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40 (When Installed Inclusive Suitable Cover Plate)

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Features

    • Features
      • 1 Call Push-Button
      • 1 Cancel and Presence Push-Button
      • 1 LED Orientation Lamp/Re-Assurance Lamp (Red)
      • 1 LED Reminder Lamp (Green)
      • 1 Sound Source for Call Forwarding

    Others

    • Industry
      • Healthcare
    • Dimensions : W: 71 mm H: 71 mm
    • Type Of Protection : IP40 (When Installed Inclusive Suitable Cover Plate)
    • Mounting : Flush (DIN 49073)
    • Industry : Healthcare
    • Features : 1 Call Push-Button|1 Cancel and Presence Push-Button|1 LED Orientation Lamp/Re-Assurance Lamp (Red)|1 LED Reminder Lamp (Green)|1 Sound Source for Call Forwarding
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    73642B3
    Cancel Push Button, 71x71x25mm, IP40
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73642b3-xxxxx-gefr-sf3c-00-73642e-xxxxx-gefr-sf3c-00
    73642B3
    Cancel Push Button, 71x71x25mm, IP40
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73642b3-xxxxx-gefr-sf3c-00-73642e-xxxxx-gefr-sf3c-00