/content/sps/gb/en/search-results.html

    systevo legacy

    73075B Call Unit with Call Push Button and 2 Sockets

    Call unit for call initiation to connect to an electronic module or room terminal via a passive input.

    Overview
    Call unit for call initiation to connect to an electronic module or room terminal via a passive input. Mobile call units, such as pear and multiple push-buttons, are connected to the 7-pin plugs. Additional 6-pin plugs for connecting a medical unit (e.g. Infusiomat infusion pump) with alarm contact.Superordinate room identification signal displayed after call activation. Monitoring of connected call units (call circuit monitoring). • 1 call push-button • 1 LED orientation and reassurance lamp (red) • 1 monitored 7-pin plug • 1 monitored 6-pin plug
    Specifications

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare

    Dimensions & Weight

    • Dimensions
      • D: 25 mm (installation depth)
      • W: 71 mm H: 71 mm

    Standards & Certifications

    • Type Of Protection
      • IP40, when installed incl. suitable cover plate

    Technical Specifications

    • Mounting
      • in flush-mounting box, DIN 49073

    Others

    • Industry
      • Healthcare
    • Dimensions : D: 25 mm (installation depth)|W: 71 mm H: 71 mm
    • Type Of Protection : IP40, when installed incl. suitable cover plate
    • Mounting : in flush-mounting box, DIN 49073
    • Industry : Healthcare
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    73075B
    Call unit with call push-button and 2 monitored sockets
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-70005bz-primaryimage
    73075B
    Call unit with call push-button and 2 monitored sockets
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-70005bz-primaryimage