systevo legacy
71186GV Telephone Interface Unit
Telephone interface unit for top-hat rail mounting with floating change-over contact as well as separate configuration option for call time delay and power-on time.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 71186GV
Product not available anymore.
Telephone interface unit for top-hat rail mounting with floating change-over contact as well as separate configuration option for call time delay and power-on time.
Overview
- Brand
- Honeywell
Electrical Specifications
- Rated voltage (V AC)
- 230
Technical Specifications
- Mounting
- DIN Rail
Material Specifications
- Housing
- Plastic
Features
- Features & Benefits
- Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
- Color
- Gray
Dimensions & Weight
- Dimensions
- W: 35 mm H: 68 mm D: 60 mm
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Electrical Specifications
- Rated voltage (V AC)
- 230
Technical Specifications
- Mounting
- DIN Rail
Material Specifications
- Housing
- Plastic
Features
- Features & Benefits
- Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
- Color
- Gray
Dimensions & Weight
- Dimensions
- W: 35 mm H: 68 mm D: 60 mm
Others
- Industry
- Healthcare
- Brand : Honeywell
- Rated voltage (V AC) : 230
- Mounting : DIN Rail
- Industry : Healthcare
- Housing : Plastic
- Features & Benefits : Telephone Interface Unit for Top-Hat Rail Mounting with Floating Change-Over Contact as well as Separate Configuration Option for Call Time Delay and Power-On Time.
- Dimensions : W: 35 mm H: 68 mm D: 60 mm
- Color : Gray
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In