/content/sps/gb/en/search-results.html

    mobile units

    790D510 D5 Series Charging Cradle for DECT Telephone

    For charging the DECT phone series D5, equipped with high quality charging contacts and, hence, suitable for long-term use.

    Overview

    Part Number: 790D510

    For charging the DECT phone series D5, equipped with high quality charging contacts and, hence, suitable for long-term use. The charging electronics is adapted especially for the batteries of this terminal device series: the continuous temperature monitor of the battery during the charging process allows an optimal battery life. Display of the charging process in the display of the DECT phone.

    Scope of delivery

    Single charging tray, mains plug.

    Specifications

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • USB

    Features

    • Includes
      • Single Charging Tray with Mains Plug
    • Features & Benefits
      • Display of the Charging Process in the Display of the DECT Phone
      • For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use
      • The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series
      • The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell - Systevo Call Ackermann

    Technical Specifications

    • Interface 
      • USB

    Features

    • Includes
      • Single Charging Tray with Mains Plug
    • Features & Benefits
      • Display of the Charging Process in the Display of the DECT Phone
      • For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use
      • The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series
      • The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life

    Applications & Compatibility

    • Compatibility
      • DECT Telephone Series D5

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell - Systevo Call Ackermann
    • Interface  : USB
    • Industry : Healthcare
    • Includes : Single Charging Tray with Mains Plug
    • Features & Benefits : Display of the Charging Process in the Display of the DECT Phone|For Charging the DECT Phone Series D5 Equipped with High Quality Charging Contacts and Hence Suitable for Long-Term Use|The Charging Electronics is Adapted Especially for the Batteries of this Terminal Device Series|The Continuous Temperature Monitor of the Battery During the Charging Process Allows an Optimal Battery Life
    • Compatibility : DECT Telephone Series D5
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    790D510
    Charger for DECT telephone
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc790d51-0xxxx-gepe-sf3c-00
    790D510
    Charger for DECT telephone
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc790d51-0xxxx-gepe-sf3c-00
    790D511
    CHARGER FOR DECT-TELEPHONE SERIES D5 USB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc790d51-0xxxx-gepe-sf3c-00
    790D511
    CHARGER FOR DECT-TELEPHONE SERIES D5 USB
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc790d51-0xxxx-gepe-sf3c-00