standalone call systems
74913FJ1 Vandalism Protected Cancel Unit V2B
Vandal-proof cancel unit, replacement for 71185D2, for providing the required call functions in the patient room.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74913FJ1
Vandal-proof cancel unit, replacement for 71185D2, for providing the required call functions in the patient room. Designed with integrated LED light. Use of a mechanical microswitch with tactile click signal on actuation. Connection to the electronics module or room terminal via a passive input (I/O). Superordinate room identification signal displayed after presence activation.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Connection of the Call Unit via the Call Input (I/O) to a Higher-Level (IP) Room Controller such as a Systevo Room Terminal Protect or a Room Electronic Module
- Designed with Integrated LED Light
- Mission a Mechanical Microswitch with Tactile Feedback when Actuated
- Color
- Silver
Technical Specifications
- Technical Data
- Replacement for 71185D2
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 210
Material Specifications
- Material
- Stainless Steel V2A
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Connection of the Call Unit via the Call Input (I/O) to a Higher-Level (IP) Room Controller such as a Systevo Room Terminal Protect or a Room Electronic Module
- Designed with Integrated LED Light
- Mission a Mechanical Microswitch with Tactile Feedback when Actuated
- Color
- Silver
Technical Specifications
- Technical Data
- Replacement for 71185D2
Applications & Compatibility
- Application
- Providing the Required Call Functions in the Patient Room
Dimensions & Weight
- Weight (g)
- 210
Material Specifications
- Material
- Stainless Steel V2A
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Connection of the Call Unit via the Call Input (I/O) to a Higher-Level (IP) Room Controller such as a Systevo Room Terminal Protect or a Room Electronic Module|Designed with Integrated LED Light|Mission a Mechanical Microswitch with Tactile Feedback when Actuated
- Technical Data : Replacement for 71185D2
- Application : Providing the Required Call Functions in the Patient Room
- Weight (g) : 210
- Material : Stainless Steel V2A
- Industry : Healthcare
- Color : Silver
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In