/content/sps/gb/en/search-results.html

    software licenses

    83WE130 Systevo DECT Coupling

    Software module as basic software for connecting the Systevo DECT system to the Systevo Workstations.

    Overview

    Part Number: 83WE130

    Software module as basic software for connecting the Systevo DECT system to the Systevo Workstations. Option to adapt the settings to the project-specific requirements of the care facility. Call messages from the call system are transmitted in accordance with the configuration to the connected Systevo DECT system and displayed by the configured DECT telephones.Administrator access rights required, in order to e.g. adapt the serial interface to the system environment of the call system.

    User software for the following functions:
    • Configuration tool with Database Management System for data storage
    • Setting of the serial interfaces (RS232/RS422)
    • Interface to comprehensive system software of the call system (IPC)
    • Freely configurable recipient addresses per light call group and call type group
    • Allocation of call types to overriding call type groups
    • Set-up of various services (e.g. daytime, night-time duty)
    • Allocation of repetition times
    • Adaptation of the acoustic ring tones
    • Filtering options for recipient addresses
    • Configuration of various escalations per call type group
    • Definition of the display format of the messages to be transmitted
    • Textual message transmission of system messages to Systevo DECT
    • Service functions
    • Basic System Management Tools for system analysis (Sys-Log etc.)
    • Creation of a recipient list (file)
    • Password-protected access
    Requirement:
    • Systevo Workstation with free serial interface RS232
    • Serial connection cable
    Additional information

    Inspection of hardware/software compatibility required!

    Specifications

    Applications & Compatibility

    • Application
      • For Connecting the Systevo DECT System to the Systevo Workstations
    • Compatibility
      • Systevo Workstation

    Technical Specifications

    • Requirements
      • Systevo Workstation with Free Serial Interface RS232 Serial Connection Cable
    • Interface
      • RS232/RS422

    Features

    • Functions
      • Allocation of Call Types to Overriding Call Type Groups
      • Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones
      • Configuration Tool with Database Management System for Data Storage
      • Configuration of Different Shifts (e.g. Day or Night Shifts)
      • Configuration of Various Escalations per Call Type Group
      • Creation of a List of Recipients (File) and Password Protected Access
      • Definition of Display Format of the Message to be Transmitted
      • Filter Options for Recipient Addresses
      • Freely Configurable Recipient Addresses per Light Call Group and Call Type Group
      • Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)
      • Setting of the Serial Interfaces (RS232/RS422) to Comprehensive System Software of the Call System (IPC)
      • Textual Message Transmission of System Messages to Systevo DECT

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • For Connecting the Systevo DECT System to the Systevo Workstations
    • Compatibility
      • Systevo Workstation

    Technical Specifications

    • Requirements
      • Systevo Workstation with Free Serial Interface RS232 Serial Connection Cable
    • Interface
      • RS232/RS422

    Features

    • Functions
      • Allocation of Call Types to Overriding Call Type Groups
      • Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones
      • Configuration Tool with Database Management System for Data Storage
      • Configuration of Different Shifts (e.g. Day or Night Shifts)
      • Configuration of Various Escalations per Call Type Group
      • Creation of a List of Recipients (File) and Password Protected Access
      • Definition of Display Format of the Message to be Transmitted
      • Filter Options for Recipient Addresses
      • Freely Configurable Recipient Addresses per Light Call Group and Call Type Group
      • Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)
      • Setting of the Serial Interfaces (RS232/RS422) to Comprehensive System Software of the Call System (IPC)
      • Textual Message Transmission of System Messages to Systevo DECT

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : For Connecting the Systevo DECT System to the Systevo Workstations
    • Requirements : Systevo Workstation with Free Serial Interface RS232 Serial Connection Cable
    • Interface : RS232/RS422
    • Industry : Healthcare
    • Functions : Allocation of Call Types to Overriding Call Type Groups|Allocation of Repetition Times and Adaptation of the Acoustic Ring Tones|Configuration Tool with Database Management System for Data Storage|Configuration of Different Shifts (e.g. Day or Night Shifts)|Configuration of Various Escalations per Call Type Group|Creation of a List of Recipients (File) and Password Protected Access|Definition of Display Format of the Message to be Transmitted|Filter Options for Recipient Addresses|Freely Configurable Recipient Addresses per Light Call Group and Call Type Group|Service Functions Like Basic System Management Tools for System Analysis (Sys-Log etc.)|Setting of the Serial Interfaces (RS232/RS422) to Comprehensive System Software of the Call System (IPC)|Textual Message Transmission of System Messages to Systevo DECT
    • Compatibility : Systevo Workstation
    • Brand : Honeywell
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    7608903
    UPS module 230 V AC (stand-alone device)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-7608903-primaryimage
    7608903
    UPS module 230 V AC (stand-alone device)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-7608903-primaryimage
    83WE130
    Systevo DECT coupling
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-013590-primaryimage
    83WE130
    Systevo DECT coupling
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-fire-013590-primaryimage