/content/sps/gb/en/search-results.html

    software licenses

    79SW415 Extension License to Support Enhanced CP95

    Extension license to provide enhanced migration Clino Phon 95 functionality (I/O profiles configuration).

    Overview

    Part Number: 79SW415

    Extension license to provide enhanced migration Clino Phon 95 functionality (I/O profiles configuration).

    Features

    Activation of the I/O profiles within the scope of migration of Clino Phon 95

    Additional information

    Valid only for Systevo Control (p.n. 72700A1/B1) in combination with FBC95 (p.n. 72700D1) and running firmware version V12.10R or higher
    An existing System License (p.n. 79SW40x) is mandatory to be present and installed on system

    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Extension License for I/O Configuration CP95

    Material Specifications

    • Version
      • V12. 10R

    Features

    • License Extension
      • To Provide Enhanced Migration Clino Phon 95 Functionality (I/O Profiles)
    • Functions
      • Enhanced Migration Clino Phon 95 Functionality (I/O Profiles Configuration)

    Technical Specifications

    • Firmware
      • V12. 10R

    Applications & Compatibility

    • Compatibility
      • Valid Only dor Systevo Control (P. N. 72700A1/B1) in Combination with FBC95 (P. N. 72700D1) and Running Firmware Version V12. 10R or Higher an Existing System License (P. N. 79Sw40X) is Mandatory To Be Present and Installed On System

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Extension License for I/O Configuration CP95

    Material Specifications

    • Version
      • V12. 10R

    Features

    • License Extension
      • To Provide Enhanced Migration Clino Phon 95 Functionality (I/O Profiles)
    • Functions
      • Enhanced Migration Clino Phon 95 Functionality (I/O Profiles Configuration)

    Technical Specifications

    • Firmware
      • V12. 10R

    Applications & Compatibility

    • Compatibility
      • Valid Only dor Systevo Control (P. N. 72700A1/B1) in Combination with FBC95 (P. N. 72700D1) and Running Firmware Version V12. 10R or Higher an Existing System License (P. N. 79Sw40X) is Mandatory To Be Present and Installed On System

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Version : V12. 10R
    • Product Type : Extension License for I/O Configuration CP95
    • License Extension : To Provide Enhanced Migration Clino Phon 95 Functionality (I/O Profiles)
    • Industry : Healthcare
    • Functions : Enhanced Migration Clino Phon 95 Functionality (I/O Profiles Configuration)
    • Firmware : V12. 10R
    • Compatibility : Valid Only dor Systevo Control (P. N. 72700A1/B1) in Combination with FBC95 (P. N. 72700D1) and Running Firmware Version V12. 10R or Higher an Existing System License (P. N. 79Sw40X) is Mandatory To Be Present and Installed On System
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79SW415
    Extension Lic. for IO config. CP95
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license-7
    79SW415
    Extension Lic. for IO config. CP95
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-pic-honeywell-license-7