software licenses
79SW414 Extension License for 16 Callback Channels
Extension license to provide up to 16 incoming SIP channels for 3rd party intercom (Wi-Fi / DECT), allowing callback intercom functionality for process optimization, improving caregiver workflows in care facilities.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79SW414
Extension license to provide up to 16 incoming SIP channels for 3rd party intercom (Wi-Fi / DECT), allowing callback intercom functionality for process optimization, improving caregiver workflows in care facilities.
Features
Configuration of up to 16 SIP voice channels for the "
Overview
- Brand
- Honeywell
- Product Type
- Extension License for 16 Callback Channels
Technical Specifications
- Technical Data
- Up to 16 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)
Features
- License Support
- Recommended for Systems with More Than 600 Rooms
- Functions
- Callback Intercom Functionality for Process Optimization
- Improving Caregiver Workflows in Care Facilities
Applications & Compatibility
- Compatibility
- An Existing System License (p. n. 79SW40x) is Mandatory to be Present
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
- Product Type
- Extension License for 16 Callback Channels
Technical Specifications
- Technical Data
- Up to 16 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)
Features
- License Support
- Recommended for Systems with More Than 600 Rooms
- Functions
- Callback Intercom Functionality for Process Optimization
- Improving Caregiver Workflows in Care Facilities
Applications & Compatibility
- Compatibility
- An Existing System License (p. n. 79SW40x) is Mandatory to be Present
Others
- Industry
- Healthcare
- Brand : Honeywell
- Technical Data : Up to 16 Incoming SIP Channels for 3rd Party Intercom (Wi-Fi/DECT)
- Product Type : Extension License for 16 Callback Channels
- License Support : Recommended for Systems with More Than 600 Rooms
- Industry : Healthcare
- Functions : Callback Intercom Functionality for Process Optimization|Improving Caregiver Workflows in Care Facilities
- Compatibility : An Existing System License (p. n. 79SW40x) is Mandatory to be Present
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In