patient room components
74910D1 Systevo Display Unit with Call/Cancel Buttons
Display unit with high-quality LC-display to indicate system messages of the local ward and if zone linkage is active from other wards.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74910D1
Display unit with high-quality LC-display to indicate system messages of the local ward and if zone linkage is active from other wards. Integrated call and cancel buttons for presence marking and call activation by care givers.
Equipped with two line (each 8-digits) alphanumeric display with backlight.
Messages can be identified from a larger distance/low ambient brightness.
With set presence, display of messages (alarms, calls and presence etc.) with the highest priority, scrolling if several messages of identical priority are present. Acoustic call forwarding with set presence and the possibility of triggering additional calls.
Controlled by a superordinated room controller (IP) via the data bus (DBUS) such as a room terminal or a room electronic module.
Upgradable to future system firmware thanks to future-oriented flash memory technology to ensure automated software updates during operation.
Features
Special material properties:
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- impact resistance
- heat resistance
- Strength
- longevity
- durability
- Flame protection (fire prot class V0)
- Halogen free
Equipped with:
- 2 x 8-charcters alphanumeric LC-display with backlight, readable from min. 3 m distance (reading angle 130 degree)
- 1 call button (with red LED)
- 1 presence button (with green LED)
- Buzzer for acoustical call indication
- Connection: Datenbus (DBUS)
Inputs / outputs:
- Power supply 24V DC
- Data bus (DBUS)
Features:
- Call triggering, call cancellation
- Cancellation of malfunctions (5s)
- Display of system messages
Additional information
Product available from September 2021.
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Operating Characteristics
- Air Humidity
- < 10% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 100
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
Material Specifications
- Version
- Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Material
- PC + ABS-FR
Standards & Certifications
- Type Of Protection
- IP40
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
Technical Specifications
- Mounting
- Snap Fastening with Adaptor in Backbox (DIN 49073)
- Interface
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
Features
- Includes
- Equipped with Two Line (Each 8-Digits) Alphanumeric Display with Backlight
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Presence Button (with Green LED)
- 2 X 8-Charcters Alphanumeric LC-Display with Backlight Readable From Min. 3m Distance (Reading Angle 130 Degree)
- Antimicrobial Surface
- Buzzer for Acoustical Call Indication
- Call Cancellation
- Call Triggering
- Cancellation of Malfunctions (5s)
- Connection: Data Bus (DBUS)
- Data Bus (DBUS)
- Display of System Messages
- Durability
- Flame Protection (Fire Protection Class V0)
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Power Supply 24 VDC
- Strength
- UV-Resistant
- Color
- White (RAL9016)
Applications & Compatibility
- For Use With
- Health Care
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 10% (Non-Condensing)
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Ambient Temperature
- -10 to 50°C
Dimensions & Weight
- Weight (g)
- 100
- Dimensions
- W: 68 mm H: 68 mm D: 40 mm
Material Specifications
- Version
- Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Material
- PC + ABS-FR
Standards & Certifications
- Type Of Protection
- IP40
Electrical Specifications
- Power Supply
- 24 VDC
- Operating voltage (A)
- 24 VDC +/- 10%
Technical Specifications
- Mounting
- Snap Fastening with Adaptor in Backbox (DIN 49073)
- Interface
- Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
Features
- Includes
- Equipped with Two Line (Each 8-Digits) Alphanumeric Display with Backlight
- Features & Benefits
- 1 Call Button (Red LED)
- 1 Presence Button (with Green LED)
- 2 X 8-Charcters Alphanumeric LC-Display with Backlight Readable From Min. 3m Distance (Reading Angle 130 Degree)
- Antimicrobial Surface
- Buzzer for Acoustical Call Indication
- Call Cancellation
- Call Triggering
- Cancellation of Malfunctions (5s)
- Connection: Data Bus (DBUS)
- Data Bus (DBUS)
- Display of System Messages
- Durability
- Flame Protection (Fire Protection Class V0)
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Power Supply 24 VDC
- Strength
- UV-Resistant
- Color
- White (RAL9016)
Applications & Compatibility
- For Use With
- Health Care
Others
- Industry
- Healthcare
- Air Humidity : < 10% (Non-Condensing)
- Weight (g) : 100
- Version : Upgradable to Future System Firmware Thanks to Future-Oriented Flash Memory Technology to Ensure Automated Software Updates During Operation
- Type Of Protection : IP40
- Storage Temperature : -20 to 60°C
- Power Supply : 24 VDC
- Operating voltage (A) : 24 VDC +/- 10%
- Mounting : Snap Fastening with Adaptor in Backbox (DIN 49073)
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Material : PC + ABS-FR
- Interface : Controlled by a Superordinated Room Controller (IP) via the Data Bus (DBUS) Such as a Room Terminal or a Room Electronic Module
- Industry : Healthcare
- Includes : Equipped with Two Line (Each 8-Digits) Alphanumeric Display with Backlight
- For Use With : Health Care
- Features & Benefits : 1 Call Button (Red LED)|1 Presence Button (with Green LED)|2 X 8-Charcters Alphanumeric LC-Display with Backlight Readable From Min. 3m Distance (Reading Angle 130 Degree)|Antimicrobial Surface|Buzzer for Acoustical Call Indication|Call Cancellation|Call Triggering|Cancellation of Malfunctions (5s)|Connection: Data Bus (DBUS)|Data Bus (DBUS)|Display of System Messages|Durability|Flame Protection (Fire Protection Class V0)|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Power Supply 24 VDC|Strength|UV-Resistant
- Dimensions : W: 68 mm H: 68 mm D: 40 mm
- Color : White (RAL9016)
- Ambient Temperature : -10 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In