/content/sps/gb/en/search-results.html
    This site is going under scheduled maintenance. We appreciate your patience during this time.
    Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

    patient room components

    73090C Call/Cancel Push Button

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    Overview

    Part Number: 73090C

    Cancel push-button with flush mount supporting ring and expanding/retaining clamps for flush-mounting boxes.

    • 1 cancel and presence push-button
    • 1 LED reminder lamp (green)
    • 1 sound source for call forwarding
    • 1 call push-button
    • 1 LED orientation and reassurance lamp (red)
    Specifications

    Features

    • Features & Benefits
      • 1 Button for Call Function
      • 1 Button for Shutdown and Presence Function
      • 1 LED Finding Light and Reassurance Lamp - Red
      • 1 LED Reminder Light - Green
      • 1 Sounder for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (With Associated Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare

    Features

    • Features & Benefits
      • 1 Button for Call Function
      • 1 Button for Shutdown and Presence Function
      • 1 LED Finding Light and Reassurance Lamp - Red
      • 1 LED Reminder Light - Green
      • 1 Sounder for Call Forwarding

    Standards & Certifications

    • Type Of Protection
      • IP40 (With Associated Cover Plate)

    Dimensions & Weight

    • Dimensions
      • W: 71 mm H: 71 mm D: 25 mm

    Technical Specifications

    • Mounting
      • Flush (DIN 49073)

    Others

    • Industry
      • Healthcare
    • Industry : Healthcare
    • Features & Benefits : 1 Button for Call Function|1 Button for Shutdown and Presence Function|1 LED Finding Light and Reassurance Lamp - Red|1 LED Reminder Light - Green|1 Sounder for Call Forwarding
    • Type Of Protection : IP40 (With Associated Cover Plate)
    • Dimensions : W: 71 mm H: 71 mm D: 25 mm
    • Mounting : Flush (DIN 49073)
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    73090C
    Passive CallCancel Unit with redgreen buttons
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73642b3-xxxxx-gefr-sf3c-00-73642e-xxxxx-gefr-sf3c-00
    73090C
    Passive CallCancel Unit with redgreen buttons
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-73642b3-xxxxx-gefr-sf3c-00-73642e-xxxxx-gefr-sf3c-00