/content/sps/gb/en/search-results.html

    central components

    89954C9 Power Supply UPS 230 VAC-24 V DC (0.8 A)

    Devices combination made up of single-phase power supply unit (0.8 A) for the constant DC power supply and uninterruptible power supply (On-line DC-UPS) of selective units of the patient-call system.

    Overview

    Part Number: 89954C9

    Devices combination made up of single-phase power supply unit (0.8 A) for the constant DC power supply and uninterruptible power supply (On-line DC-UPS) of selective units of the patient-call system. Compact design thanks to modern primary clocked circuit technology with integrated battery module, prepared for DIN rail mounting in sub-distribution. The output of the power supply is no-load, overload and short-circuit proof.

    Specifications

    Operating Characteristics

    • Air humidity (%)
      • < 20 %
    • Storage Temperature
      • -25°C to 85°C
    • Ambient Temperature
      • 0 to 60°C

    Dimensions & Weight

    • Weight (kg)
      • 1.2
    • Dimensions
      • W: 131 mm H: 107.5 mm D: 137 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Output Voltage
      • 24 to 27 VDC
    • Output Current
      • 800 mA

    Technical Specifications

    • Rated frequency
      • 47 to 63 Hz
    • Mounting
      • Top-Hat Rail Mounting in Sub-Distribution

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Integrated

    Applications & Compatibility

    • Application
      • Patient Call System

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air humidity (%)
      • < 20 %
    • Storage Temperature
      • -25°C to 85°C
    • Ambient Temperature
      • 0 to 60°C

    Dimensions & Weight

    • Weight (kg)
      • 1.2
    • Dimensions
      • W: 131 mm H: 107.5 mm D: 137 mm

    Electrical Specifications

    • Rated voltage (V AC)
      • 230
    • Output Voltage
      • 24 to 27 VDC
    • Output Current
      • 800 mA

    Technical Specifications

    • Rated frequency
      • 47 to 63 Hz
    • Mounting
      • Top-Hat Rail Mounting in Sub-Distribution

    Overview

    • Brand
      • Honeywell

    Battery & Charging

    • Battery Type
      • Integrated

    Applications & Compatibility

    • Application
      • Patient Call System

    Others

    • Industry
      • Healthcare
    • Air humidity (%) : < 20 %
    • Weight (kg) : 1.2
    • Storage Temperature : -25°C to 85°C
    • Rated voltage (V AC) : 230
    • Rated frequency : 47 to 63 Hz
    • Output Voltage : 24 to 27 VDC
    • Output Current : 800 mA
    • Mounting : Top-Hat Rail Mounting in Sub-Distribution
    • Industry : Healthcare
    • Dimensions : W: 131 mm H: 107.5 mm D: 137 mm
    • Brand : Honeywell
    • Battery Type : Integrated
    • Application : Patient Call System
    • Ambient Temperature : 0 to 60°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    89954C9
    Power supplyUPS 230VAC-24VDC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c-9xxxx-gepe-sf3c-00
    89954C9
    Power supplyUPS 230VAC-24VDC
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-nc89954c-9xxxx-gepe-sf3c-00