/content/sps/gb/en/search-results.html

    central components

    79823D1 Network Isolator EN 60601-1

    Network isolator for the galvanic separation of the call system from external systems, in accordance with the standard IEC EN 60601-1.

    Overview

    Part Number: 79823D1

    Network isolator for the galvanic separation of the call system from external systems, in accordance with the standard IEC EN 60601-1. Implementation as an integral part of a medical-electrical system, in order to ensure the protection of patients from hazardous leakage currents.

    Flexible and simple installation for the isolation of medical devices, areas of a call system and critical applications in the patient environment.

    Features
    • Return loss min. 10 dB
    • Insertion loss max. 1.1 dB
    • (connectors 2xRJ45 input/output)
    • 5 kV AC proof voltage
    • 8.5 kV DC proof voltage
    Specifications

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 60°C
    • Minimum storage temperature (°C)
      • 0°C
    • Minimum ambient temperature (°C)
      • -10°C
    • Ambient Temperature
      • -10 to 85°C
      • -10 °C ... 85 °C

    Dimensions & Weight

    • Weight (g)
      • 50
    • Dimensions
      • W: 29 mm H: 23 mm L: 65 mm

    Features

    • Features & Benefits
      • 5 kV AC Proof Voltage
      • 8.5 kV DC Proof Voltage
      • Connectors 2 x RJ45 Input/Output
      • Insertion Loss Max. 1.1 dB
      • Return Loss Min. 10 dB
      • Standard IEC EN 60601-1
    • Color
      • Light Gray

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20 %
    • Storage Temperature
      • 0 to 60°C
    • Minimum storage temperature (°C)
      • 0°C
    • Minimum ambient temperature (°C)
      • -10°C
    • Ambient Temperature
      • -10 to 85°C
      • -10 °C ... 85 °C

    Dimensions & Weight

    • Weight (g)
      • 50
    • Dimensions
      • W: 29 mm H: 23 mm L: 65 mm

    Features

    • Features & Benefits
      • 5 kV AC Proof Voltage
      • 8.5 kV DC Proof Voltage
      • Connectors 2 x RJ45 Input/Output
      • Insertion Loss Max. 1.1 dB
      • Return Loss Min. 10 dB
      • Standard IEC EN 60601-1
    • Color
      • Light Gray

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20 %
    • Weight (g) : 50
    • Storage Temperature : 0 to 60°C
    • Minimum storage temperature (°C) : 0°C
    • Minimum ambient temperature (°C) : -10°C
    • Industry : Healthcare
    • Features & Benefits : 5 kV AC Proof Voltage|8.5 kV DC Proof Voltage|Connectors 2 x RJ45 Input/Output|Insertion Loss Max. 1.1 dB|Return Loss Min. 10 dB|Standard IEC EN 60601-1
    • Dimensions : W: 29 mm H: 23 mm L: 65 mm
    • Color : Light Gray
    • Ambient Temperature : -10 to 85°C|-10 °C ... 85 °C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    79823D1
    Network isolator EN 60601-1
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-79832d1-xxxxx-gepe-sf3c-00
    79823D1
    Network isolator EN 60601-1
    https://honeywell.scene7.com/is/image/Honeywell65/sps-sst-ilc-79832d1-xxxxx-gepe-sf3c-00