central components
79823C2 System Switch GS724Tv4 Layer 2, 24-Port
Layer 2 system switch with 24 manageable ports and automatic identification of the 10/100/1000 Mbps network interfaces, QoS control for all connections.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 79823C2
Layer 2 system switch with 24 manageable ports and automatic identification of the 10/100/1000 Mbps network interfaces, QoS control for all connections. Equipped with two GBIC slots in form factor small (SFP). 52 Gbps data throughput, for up to 256 VLANs and 512 Multicast groups, Auto-VoIP/Video function. Low power consumption of less than 18 W.
Features
- Stack configuration possible (max. 6 switches)
- Forwarding mode Store and forward
- High performance: 52 Gbps
- IEEE 802,3u/ab/z/x
- 10BASE-T
- 100BASE-TX
- 1000BASE-T/X
- IEEE 802,3x Flow Control
- 24 RJ-45 10/100/1000 Ports with auto uplink
- 2 shared SFP ports for fiberglass Gigabit interfaces
- Web based configuration
- Backup / recovery (config.)
- Password access control
- Firmware upgradeable
Scope of delivery
Power cable, rack installation kit, installation manual.
Accessories
79823B1 - GBIC module, type multimode.
79823F1 - Multimode fibre SC-LC Sx.
Operating Characteristics
- Air Humidity
- < 90 %
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 0°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight
- 2.7 Kg (Without Plug)
- Dimensions
- W: 440 mm H: 43 mm D: 204 mm
Electrical Specifications
- Rated voltage (V)
- 230 V AC
- Rated voltage (V AC)
- 230
- Power Consumption
- 17,4 W
Technical Specifications
- Rated frequency
- 50 to 60 Hz
- Mounting
- cabinet (19 in)
- Installation
- Rack
Material Specifications
- Material
- metal
Features
- Includes
- Installation Manual
- Power Cable
- Rack Installation Kit
- Features & Benefits
- 1000BASE-T/X
- 100BASE-TX
- 10BASE-T
- 2 shared SFP ports for Fiberglass Gigabit Interfaces
- 24 RJ-45 10/100/1000 Ports with Auto Uplink
- Backup/Recovery Configuration
- Firmware Upgradeable
- Forwarding Mode Store and Forward
- High performance: 52 Gbps
- IEEE 802 3x Flow Control
- IEEE 802,3u/ab/z/x
- Password Access control
- Stack Configuration Possible (Max. 6 Switches)
- Web Based Configuration
- Color
- Blue
Others
- Industry
- Healthcare
Operating Characteristics
- Air Humidity
- < 90 %
- Storage Temperature
- -20 to 60°C
- Minimum storage temperature (°C)
- -20°C
- Minimum ambient temperature (°C)
- 0°C
- Ambient Temperature
- 0 to 50°C
Dimensions & Weight
- Weight
- 2.7 Kg (Without Plug)
- Dimensions
- W: 440 mm H: 43 mm D: 204 mm
Electrical Specifications
- Rated voltage (V)
- 230 V AC
- Rated voltage (V AC)
- 230
- Power Consumption
- 17,4 W
Technical Specifications
- Rated frequency
- 50 to 60 Hz
- Mounting
- cabinet (19 in)
- Installation
- Rack
Material Specifications
- Material
- metal
Features
- Includes
- Installation Manual
- Power Cable
- Rack Installation Kit
- Features & Benefits
- 1000BASE-T/X
- 100BASE-TX
- 10BASE-T
- 2 shared SFP ports for Fiberglass Gigabit Interfaces
- 24 RJ-45 10/100/1000 Ports with Auto Uplink
- Backup/Recovery Configuration
- Firmware Upgradeable
- Forwarding Mode Store and Forward
- High performance: 52 Gbps
- IEEE 802 3x Flow Control
- IEEE 802,3u/ab/z/x
- Password Access control
- Stack Configuration Possible (Max. 6 Switches)
- Web Based Configuration
- Color
- Blue
Others
- Industry
- Healthcare
- Air Humidity : < 90 %
- Weight : 2.7 Kg (Without Plug)
- Storage Temperature : -20 to 60°C
- Rated voltage (V) : 230 V AC
- Rated voltage (V AC) : 230
- Rated frequency : 50 to 60 Hz
- Power Consumption : 17,4 W
- Mounting : cabinet (19 in)
- Minimum storage temperature (°C) : -20°C
- Minimum ambient temperature (°C) : 0°C
- Material : metal
- Installation : Rack
- Industry : Healthcare
- Includes : Installation Manual|Power Cable|Rack Installation Kit
- Features & Benefits : 1000BASE-T/X|100BASE-TX|10BASE-T|2 shared SFP ports for Fiberglass Gigabit Interfaces|24 RJ-45 10/100/1000 Ports with Auto Uplink|Backup/Recovery Configuration|Firmware Upgradeable|Forwarding Mode Store and Forward|High performance: 52 Gbps|IEEE 802 3x Flow Control|IEEE 802,3u/ab/z/x|Password Access control|Stack Configuration Possible (Max. 6 Switches)|Web Based Configuration
- Dimensions : W: 440 mm H: 43 mm D: 204 mm
- Color : Blue
- Ambient Temperature : 0 to 50°C
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In