Shoes
ANDROS+ S2
ANDROS+ S2
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Tige / Schacht Matériau : Dry-Tek ® hydrofuge résistant à 12 produits chimiques / Waterdicht Dry-Tek ® materiaal bestand tegen 12 chemische producten
• Doublure / Binnenvoering : Cambrelle+ Amicor ® avec traitement « refreshing» / Cambrelle+ Amicor ® with ‘‘refreshing’’
• Protège malléoles / Enkelbescherming : Matériau de synthèse PU matelassé / PU gecoate doek
• Embout / Veiligheidsneus : Composite 200 joules Light System ® / Composiet 200 joules Light System ®
• Première de propreté / Inlegzool : Mousse avec traitement antibactérien et antimicrobien / Antibacteriële en hygiënisch schuim
• Semelle / Zool : PU 2D / PU 2D
• Pointures / Maten : 35-48 / 35-48
Others
- • Risk
- Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- None
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S2
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.88
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.76
- • Stronger slip resistance
- SRA, SRC
- • Weight EU (g per shoes)
- 400
- • Weight EU (g per pair)
- 800
- • Water resistance (WR)
- WRU
- • Outsole material foot
- PU multi
- • Footbed caracteristic
- Antimicrobial
- • Slip resistance 2011
- SRC
- • Lining material foot
- Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- White, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Outsole material
- PU, 2d
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion, Made in Europe
- • Category letter
- S
- • Upper material
- Microfibre
- • Product Style
- 120301
- • Category foot
- S2
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 35-48
- • Fastening
- None
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Others
- • Risk
- Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance)
- None
- • Heat insulation (HI marking) (HI)
- HI
- • Electric properties (ESD / A / C)
- A
- • EN ISO 20345:2011 (toe-cap 200j)
- S2
- • Upper material and finition
- Microfibre
- • Heel energy absorption (E)
- E
- • Weight US (lbs per shoes)
- 0.88
- • Toe cap energy absorption
- 200j
- • Security toe cap material
- Composite
- • Weight US (lbs per pair)
- 1.76
- • Stronger slip resistance
- SRA, SRC
- • Weight EU (g per shoes)
- 400
- • Weight EU (g per pair)
- 800
- • Water resistance (WR)
- WRU
- • Outsole material foot
- PU multi
- • Footbed caracteristic
- Antimicrobial
- • Slip resistance 2011
- SRC
- • Lining material foot
- Synthetical
- • Heat Insulation (HI)
- HI
- • Colors of the gloves
- White, Grey
- • Cold insulation (CI)
- CI
- • Additional standards
- CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO)
- FO
- • Grip in liquid foot
- SRC / SR (ceramic and steel)
- • Risk foot display
- Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Outsole material
- PU, 2d
- • Footbed finition
- Foam
- • Benefits element
- Shock absorbtion, Made in Europe
- • Category letter
- S
- • Upper material
- Microfibre
- • Product Style
- 120301
- • Category foot
- S2
- • Product kind
- Mid shoes
- • Toe-cap-mix
- 200 joules resistance in composite
- • Risk family
- Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range
- 35-48
- • Fastening
- None
- • Weight
- Light (<1000g)
- • EN iso
- EN ISO 20345:2011
- • Brand
- MTS
- • Size
- 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
- • Risk : Impact, Tightness, Grip in liquid, Heat, Cold, ESD
- • Midsole material (pierce resistance) : None
- • Heat insulation (HI marking) (HI) : HI
- • Electric properties (ESD / A / C) : A
- • EN ISO 20345:2011 (toe-cap 200j) : S2
- • Upper material and finition : Microfibre
- • Heel energy absorption (E) : E
- • Weight US (lbs per shoes) : 0.88
- • Toe cap energy absorption : 200j
- • Security toe cap material : Composite
- • Weight US (lbs per pair) : 1.76
- • Stronger slip resistance : SRA, SRC
- • Weight EU (g per shoes) : 400
- • Weight EU (g per pair) : 800
- • Water resistance (WR) : WRU
- • Outsole material foot : PU multi
- • Footbed caracteristic : Antimicrobial
- • Slip resistance 2011 : SRC
- • Lining material foot : Synthetical
- • Heat Insulation (HI) : HI
- • Colors of the gloves : White, Grey
- • Cold insulation (CI) : CI
- • Additional standards : CI, HI, WRU, FO, A, E, SRC
- • Oil resistance (FO) : FO
- • Grip in liquid foot : SRC / SR (ceramic and steel)
- • Risk foot display : Impact, Water penetration resistant upper material, Slip (advanced), Cold, Antistatic
- • Outsole material : PU, 2d
- • Footbed finition : Foam
- • Benefits element : Shock absorbtion, Made in Europe
- • Category letter : S
- • Upper material : Microfibre
- • Product Style : 120301
- • Category foot : S2
- • Product kind : Mid shoes
- • Toe-cap-mix : 200 joules resistance in composite
- • Risk family : Impact, Liquid, Slip in liquid, Heat, Cold, Antistatic
- • Size range : 35-48
- • Fastening : None
- • Weight : Light (<1000g)
- • EN iso : EN ISO 20345:2011
- • Brand : MTS
- • Size : 35, 36, 37, 38, 39, 40, 41, 42, 43, 44, 45, 46, 47, 48
Please sign in to view part numbers available for purchase based on your account Sign In