/content/sps/gb/en/search-results.html

    hro

    MTS Construction Black BTP MID

    Durable sturdy boots made for Safety & Comfort on construction sites

    Overview
    Construction sites are full of hazards, so taking the necessary precautions to safeguard workers on site is essential. Foot protection is of special concern as construction worksites are often laden with sharp items or have rugged terrain, which can lead to sprains, strains or even worse. Common causes of accidents that may cause injuries can include slippage, heavy objects dropping on feet or punctures from sharp tools.

    Wearing the right type of footwear helps to avoid most of these injuries and that’s where the MTS range of safety footwear steps in. MTS shoes offer superior protection in tough construction environments. Designed for optimum comfort that lasts throughout the working day, MTS safety shoes offer slip-resistant soles, water-resistant materials, and durable protection against impacts and punctures.

    The MTS construction footwear is designed with the latest EN standard that provides the best-in-class protection from the risks and hazards of the construction sector. This new version provides a higher level of comfort, superior breathability, improved protection, and a design that’s adapted to the challenges of a construction site.

    MTS CONSTRUCTION BLACK BTP MID
    SKU : 6270655

    • Footwear designed in France
    • onMicro high performance microfibre (2-2.2 mm thick) prone to maximum abrasion, high chemical resistance.
    • ARTICO lining for increased abrasion resistance, higher elasticity, improved heat conductivity
    • PU/Rubber outsole lightweight shoe and heat resistance from 300°C as per EN standard
    • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
    • Ankle Protection for ankle safety, tested as per EN standard
    • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion. 
    • Quick release hooks that helps don off shoe in emergency situations
     
    Specifications

    Dimensions & Weight

    • Shoe Size
      • 35-49
    • Shoe Upper Thickness
      • 2-2.2mm

    Materials

    • Outer Toe Cap Material
      • Heavy duty TPU
    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Midsole Material
      • Kevlar
    • Tongue Material
      • Microfibre
    • Insole Material
      • PU
    • Eyelet Material
      • Metal
    • Upper Material
      • Microfibre
    • Heel Material
      • PU/Rubber

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion resistance, higher elasticity, improved heat conductivity
      • Ankle Protection for ankle safety, tested as per EN standard
      • Footwear designed in France
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole lightweight shoe and heat resistance from 300°C as per EN standard
      • Quick release hooks that helps don off shoe in emergency situations
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion.
      • onMicro high performance microfibre (2-2.2 mm thick) prone to maximum abrasion, high chemical resistance.

    Configuration

    • Shoe Closure Type
      • Lacing system
    • Water Resistance
      • Water Repellant Upper
    • Product Line
      • MTS Construction boot
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Black

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022

    Dimensions & Weight

    • Shoe Size
      • 35-49
    • Shoe Upper Thickness
      • 2-2.2mm

    Materials

    • Outer Toe Cap Material
      • Heavy duty TPU
    • Inner Toe Cap Material
      • Non-Metallic
    • Shoe Liner Material
      • Artico lining
    • Outsole Material
      • Rubber/PU
    • Midsole Material
      • Kevlar
    • Tongue Material
      • Microfibre
    • Insole Material
      • PU
    • Eyelet Material
      • Metal
    • Upper Material
      • Microfibre
    • Heel Material
      • PU/Rubber

    Features & Benefits

    • Features & Benefits
      • ARTICO lining for increased abrasion resistance, higher elasticity, improved heat conductivity
      • Ankle Protection for ankle safety, tested as per EN standard
      • Footwear designed in France
      • Heel stiffener to reinforce the heel seat and provide optimum support to ankle region
      • PU/Rubber outsole lightweight shoe and heat resistance from 300°C as per EN standard
      • Quick release hooks that helps don off shoe in emergency situations
      • Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion.
      • onMicro high performance microfibre (2-2.2 mm thick) prone to maximum abrasion, high chemical resistance.

    Configuration

    • Shoe Closure Type
      • Lacing system
    • Water Resistance
      • Water Repellant Upper
    • Product Line
      • MTS Construction boot
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Black

    Standards & Certifications

    • ANSI Class
      • S3 HRO HI CI SC AN LG FO SR
    • Standards
      • EN ISO 20345:2022
    • Shoe Size : 35-49
    • Outer Toe Cap Material : Heavy duty TPU
    • Inner Toe Cap Material : Non-Metallic
    • Shoe Upper Thickness : 2-2.2mm
    • Shoe Liner Material : Artico lining
    • Features & Benefits : ARTICO lining for increased abrasion resistance, higher elasticity, improved heat conductivity|Ankle Protection for ankle safety, tested as per EN standard|Footwear designed in France|Heel stiffener to reinforce the heel seat and provide optimum support to ankle region|PU/Rubber outsole lightweight shoe and heat resistance from 300°C as per EN standard|Quick release hooks that helps don off shoe in emergency situations|Scuff Cap – Protects toe cap area by increasing wear/abrasion resistance of that portion.|onMicro high performance microfibre (2-2.2 mm thick) prone to maximum abrasion, high chemical resistance.
    • Shoe Closure Type : Lacing system
    • Water Resistance : Water Repellant Upper
    • Outsole Material : Rubber/PU
    • Midsole Material : Kevlar
    • Tongue Material : Microfibre
    • Insole Material : PU
    • Eyelet Material : Metal
    • Upper Material : Microfibre
    • Heel Material : PU/Rubber
    • Product Line : MTS Construction boot
    • Shoe Gender : Unisex
    • Shoe Color : Black
    • ANSI Class : S3 HRO HI CI SC AN LG FO SR
    • Standards : EN ISO 20345:2022
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    6270655-35
    M-Climber-MidBoot-Construction BTP Mid
    6270655-35
    M-Climber-MidBoot-Construction BTP Mid
    6270655-38
    M-Climber-MidBoot-Construction BTP Mid
    6270655-38
    M-Climber-MidBoot-Construction BTP Mid
    6270655-39
    M-Climber-MidBoot-Construction BTP Mid
    6270655-39
    M-Climber-MidBoot-Construction BTP Mid
    6270655-40
    CONSTRUCTION BLACK BTP MID
    6270655-40
    CONSTRUCTION BLACK BTP MID
    6270655-41
    M-Climber-MidBoot-Construction BTP Mid
    6270655-41
    M-Climber-MidBoot-Construction BTP Mid
    6270655-42
    M-Climber-MidBoot-Construction BTP Mid
    6270655-42
    M-Climber-MidBoot-Construction BTP Mid
    6270655-43
    M-Climber-MidBoot-Construction BTP Mid
    6270655-43
    M-Climber-MidBoot-Construction BTP Mid
    6270655-44
    M-Climber-MidBoot-Construction BTP Mid
    6270655-44
    M-Climber-MidBoot-Construction BTP Mid
    6270655-45
    M-Climber-MidBoot-Construction BTP Mid
    6270655-45
    M-Climber-MidBoot-Construction BTP Mid
    6270655-46
    M-Climber-MidBoot-Construction BTP Mid
    6270655-46
    M-Climber-MidBoot-Construction BTP Mid